Schneider-Electric
 
RE17RLJU picture- scope
RE17RLJU
single function relay, Harmony Timer Relays, 8A, 1CO, 0,1s..100h, asymmetrical flashing, 12V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Discrete output type Relay
Product or component type Modular timing relay
Width 17.5 mm
Device short name RE17R
Time delay type Asymmetrical flashing
Time delay range 6...60 min
1...10 h
6...60 s
1...10 s
10...100 h
0.1...1 s
1...10 min
Nominal output current 8 A
Complementary
Contacts type and composition 1 C/O
Contacts material Cadmium free
Height 90 mm
Depth 72 mm
Control type Selector switch front panel
[Us] rated supply voltage 12 V AC/DC 50/60 Hz
Voltage range 0.9...1.2 Us
Supply frequency 50...60 Hz +/- 5 %
Release of input voltage 5 V
Connections - terminals Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing
Repeat accuracy +/- 0.5 % conforming to IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Time delay type Asymmetrical flashing - L- Asymmetrical flashing relay (starting pulse-off)
Asymmetrical flashing - Li- Asymmetrical flashing relay (starting pulse-on)
Control signal pulse width 100 ms with load in parallel typical
30 ms typical
Insulation resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Reset time 120 ms on de-energisation typical
On-load factor 100 %
Power consumption in VA 0…0.7 VA at 12 V AC
Maximum power consumption in W 0.5 W at 12 V DC
Minimum switching current 10 mA at 5 V DC
Maximum switching current 8 A AC/DC
Maximum switching voltage 250 V AC
Breaking capacity 2000 VA
Operating frequency 10 Hz
Electrical durability 100000 cycles (8 A at 250 V AC maximum) for resistive load
Mechanical durability 10000000 cycles
Dielectric strength 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
[Uimp] rated impulse withstand voltage 5 kV during 1.2/50 µs
Power on delay 100 ms
Marking CE
Creepage distance 4 kV/3 conforming to IEC 60664-1
Safety reliability data B10d = 270000
MTTFd = 296.8 years
Mounting position Any position in relation to normal vertical mounting plane
Mounting support 35 mm DIN rail conforming to IEC 60715
Local signalling LED indicator for on steady: relay energised, no timing in progress
LED indicator for flashing: timing in progress 80 % ON and 20 % OFF
Function available L- Asymmetrical flashing relay (starting pulse-off)-1 C/O
Li- Asymmetrical flashing relay (starting pulse-on)-1 C/O
Net weight 0.07 kg
Control type Without test button
Number of functions 2
Time delay type L, Li
Functionality Asymmetrical flashing timer
Compatibility code RE17
Environment
Immunity to microbreaks 20 ms
Standards 2006/95/EC
2004/108/EC
IEC 61000-6-4
IEC 61812-1
IEC 61000-6-3
IEC 61000-6-2
IEC 61000-6-1
Product certifications CSA
cULus
GL
Ambient air temperature for storage -30…60 °C
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20 (terminal block) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
Vibration resistance 20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 93 % without condensation conforming to IEC 60068-2-30
Electromagnetic compatibility Electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11
Voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11
Conducted and radiated emissions: , class B, conforming to EN 55022
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 7.800 cm
Package 1 Length 9.600 cm
Package 1 Weight 80.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.509 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 7bdc2711-0ad2-427c-8ece-532c5e9f09d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 20