Schneider-Electric
 
RE22R1MAMR picture- scope
RE22R1MAMR
multifunction relay, Harmony Timer Relays, 8A, 1 CO, 0.05s…300h, on delay, 24...240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Discrete output type Relay
Product or component type Modular timing relay
Device short name RE22
Nominal output current 8 A
Complementary
Contacts type and composition 1 C/O timed contact, cadmium free
Time delay type Power on-delay
Time delay range 3...30 h
0.05...1 s
30...300 s
3...30 min
3...30 s
30...300 h
30...300 min
0.3...3 s
10...100 s
1...10 s
Control type Rotary knob
Diagnostic button
Potentiometer external
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Release input voltage <= 2.4 V
Voltage range 0.85...1.1 Us
Supply frequency 50...60 Hz +/- 5 %
Connections - terminals Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing
Repeat accuracy +/- 0.5 % conforming to IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Time delay type Power on-delay - A- Power on-delay relay
Power on-delay - At- Power on-delay relay w/ pause/summation (Y1)
Power on-delay - Aw- Power on-delay relay w/ retrigger/restart
Control signal pulse width 100 ms with load in parallel
30 ms
Insulation resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Recovery time 120 ms on de-energisation
Immunity to microbreaks 10 ms
Power consumption in VA 3 VA at 240 V AC
Power consumption in W 1.5 W at 240 V DC
Switching capacity in VA 2000 VA
Minimum switching current 10 mA at 5 V DC
Maximum switching current 8 A
Maximum switching voltage 250 V AC
Electrical durability 100000 cycles, 8 A at 250 V, AC-1
100000 cycles, 2 A at 24 V, DC-1
Mechanical durability 10000000 cycles
Rated impulse withstand voltage 5 kV for 1.2…50 µs conforming to IEC 60664-1
Power on delay 100 ms
Creepage distance 4 kV/3 conforming to IEC 60664-1
Overvoltage category III conforming to IEC 60664-1
Safety reliability data B10d = 190000
MTTFd = 205.4 years
Mounting position Any position
Mounting support 35 mm DIN rail conforming to IEC 60715
Status LED LED backlight green (steady) for dial pointer indication
LED yellow (steady) for output relay energised
LED yellow (fast flashing) for timing in progress and output relay de-energised
LED yellow (slow flashing) for timing in progress and output relay energised
Function available A- Power on-delay relay-1 C/O
At- Power on-delay relay w/ pause/summation (Y1)-1 C/O
Aw- Power on-delay relay w/ retrigger/restart-1 C/O
Width 22.5 mm
Net weight 0.1 kg
Control type With test button
Number of functions 3
Environment
Dielectric strength 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1
Standards UL 508
IEC 61812-1
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Product certifications EAC
CSA
RCM
UL
GL
CE
CCC
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…70 °C
IP degree of protection IP40 housing: conforming to IEC 60529
IP50 front face: conforming to IEC 60529
IP20 terminals: conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
Vibration resistance 20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn not operating for 11 ms conforming to IEC 60068-2-27
5 gn in operation for 11 ms conforming to IEC 60068-2-27
Relative humidity 95 % at 25…55 °C
Electromagnetic compatibility Fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4
Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3
Conducted RF disturbances - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6
Fast transient bursts - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4
Immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11
Immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 9.5 cm
Package 1 Length 2.6 cm
Package 1 Weight 99.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.415 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 640
Package 3 Height 50.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 86.18 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 7bdc2711-0ad2-427c-8ece-532c5e9f09d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 53