Schneider-Electric
 
RE22R2MJU picture- scope
RE22R2MJU
single function relay, Harmony Timer Relays, 8A, 2CO, 0.1s…100h, multifunction, 12V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Discrete output type Relay
Product or component type Modular timing relay
Device short name RE22
Nominal output current 8 A
Complementary
Contacts type and composition 1 C/O timed contact
1 C/O timed or instantaneous contact
Time delay type Power on-delay
On-delay and off-delay
Interval
Off-delay
Symmetrical flashing
Time delay range 1...10 min
6...60 min
0.1...1 s
6...60 s
1...10 s
1...10 h
10...100 h
Control type Rotary knob front panel
[Us] rated supply voltage 12 V AC/DC
Voltage range 0.9...1.2 Us
Supply frequency 50...60 Hz +/- 5 %
Connections - terminals Screw terminals, 2 x 1.5 mm² with cable end
Screw terminals, 2 x 2.5 mm² without cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing
Repeat accuracy +/- 0.5 % conforming to IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Time delay type Power on-delay - A- Power on-delay relay
On-delay and off-delay - Ac- On-delay and off-delay relay w/ control signal
Power on-delay - At- Power on-delay relay w/ pause/summation (Y1)
Interval - B- Single interval relay w/ control signal
Interval - Bw- Double interval relay w/ control signal
Off-delay - C- Off-delay relay w/ control signal
Symmetrical flashing - D- Symmetrical flashing relay (starting pulse-off)
Symmetrical flashing - Di- Symmetrical flashing relay (starting pulse-on)
Interval - H- Interval relay
Interval - Ht- Interval relay w/ pause/summation (Y1)
Control signal pulse width 30 ms
100 ms under load
Insulation resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Recovery time 120 ms on de-energisation
Immunity to microbreaks 10 ms
Power consumption in VA 1.2 VA at 12 V AC
Power consumption in W 0.5 W at 12 V DC
Breaking capacity 2000 VA
Minimum switching current 10 mA at 5 V
Maximum switching current 8 mA
Maximum switching voltage 250 V
Electrical durability 100000 cycles for resistive load, 8 A at 250 V, AC
Mechanical durability 10000000 cycles
Rated impulse withstand voltage 5 kV for 1.2…50 µs conforming to IEC 60664-1
5 kV conforming to IEC 61812-1
Power on delay 100 ms
Safety reliability data B10d = 190000
MTTFd = 205.4 years
Mounting position Any position in relation to normal vertical mounting plane
Mounting support 35 mm DIN rail conforming to IEC 60715
Status LED LED green (flashing) for timing in progress
LED green (steady) for power ON
LED yellow for relay energised
Function available A- Power on-delay relay-2 C/O
Ac- On-delay and off-delay relay w/ control signal-2 C/O
At- Power on-delay relay w/ pause/summation (Y1)-2 C/O
B- Single interval relay w/ control signal-2 C/O
Bw- Double interval relay w/ control signal-2 C/O
C- Off-delay relay w/ control signal-2 C/O
D- Symmetrical flashing relay (starting pulse-off)-2 C/O
Di- Symmetrical flashing relay (starting pulse-on)-2 C/O
H- Interval relay-2 C/O
Ht- Interval relay w/ pause/summation (Y1)-2 C/O
Width 22.5 mm
Net weight 0.09 kg
Control type With test button
Number of functions 10
Environment
Dielectric strength 2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1
Standards IEC 61000-6-1
IEC 61812-1
IEC 61000-6-4
IEC 61000-6-3
IEC 61000-6-2
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Product certifications CSA
cULus
CE
EAC
GL
CCC
RCM
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…60 °C
IP degree of protection IP40 housing: conforming to IEC 60529
IP20 terminal block: conforming to IEC 60529
IP40 front face: conforming to IEC 60529
Vibration resistance 20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 93 %, without condensation conforming to IEC 60068-2-30
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4
Fast transients immunity test - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4
Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6
Electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3
Immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11
Immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11
Conducted and radiated emissions class B conforming to EN 55022
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 8.400 cm
Package 1 Length 9.700 cm
Package 1 Weight 103.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.638 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 7bdc2711-0ad2-427c-8ece-532c5e9f09d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 19