Schneider-Electric
 
RE48AIPCOV picture- scope
RE48AIPCOV
protective cover IP64, Harmony Timer Relays, for timing relay 48x48mm
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Accessory / separate part designation IP64 protective cover
Accessory / separate part category Protection accessories
Product or component type Accessory for RE48
Product compatibility RE48ACV12MW
RE48AMH13MW
RE48AML12MW
RE48ATM12MW
Accessory / separate part destination Timing relay
Environment
IP degree of protection IP64
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.29 cm
Package 1 Width 5.59 cm
Package 1 Length 5.59 cm
Package 1 Weight 0.01 kg
Unit Type of Package 2 S01
Number of Units in Package 2 36
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 729 g
Offer Sustainability
SCIP Number Eacae435-a913-4cb7-91f9-1611e08cac07
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months