Schneider-Electric
 
REL70002 picture- scope
REL70002
PowerLogic P7 Flexibility level (1)
Schneider Electric
Characteristics
Main
Range of product PowerLogic P7
Product or component type Firmware component
Device short name P7
Complementary
Information Configurable option not to be ordered separately
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 10 g
Offer Sustainability
SCIP Number 56d1bf7c-5135-47e1-81e7-fdd085c9cc25
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"