Schneider-Electric
 
REL70020 picture- scope
REL70020
PowerLogic P7 Touch screen, 7" colour, Flush mount.
Schneider Electric
Characteristics
Main
Range of product PowerLogic P7
Product or component type Hardware component
Device short name P7
Complementary
Information Configurable option not to be ordered separately
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 22 cm
Package 1 Length 15 cm
Package 1 Weight 1.001 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 92ec2b07-96d2-4eba-862f-65c6837d1d10
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No