Schneider-Electric
 
REL70035 picture- scope
REL70035
PowerLogic P7 Ring terminal module for CT/VT
Schneider Electric
Characteristics
Main
Range of product PowerLogic P7
Product or component type Hardware component
Device short name P7
Complementary
Information Configurable option not to be ordered separately
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21 mm
Package 1 Width 225 mm
Package 1 Length 150 mm
Package 1 Weight 219 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Aed7d7a1-0bcf-4c73-aa31-9ba3453d0345
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No