Schneider-Electric
 
REL70062 picture- scope
REL70062
PowerLogic P7 SFP ETH module RJ45
Schneider Electric
Characteristics
Main
Range of product PowerLogic P7
Product or component type Hardware component
Device short name P7
Complementary
Information Configurable option not to be ordered separately
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 mm
Package 1 Width 75 mm
Package 1 Length 14 mm
Package 1 Weight 32 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 87acc774-7aae-4d2c-bff9-e737f84759ec
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No