Schneider-Electric
 
REL70063 picture- scope
REL70063
PowerLogic P7 SFP ETH module FO multimode
Schneider Electric
Characteristics
Main
Range of product PowerLogic P7
Product or component type Hardware component
Device short name P7
Complementary
Information Configurable option not to be ordered separately
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 mm
Package 1 Width 75 mm
Package 1 Length 14 mm
Package 1 Weight 35 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 561106b4-9f0a-403b-916e-53abdec3e514
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No