Schneider-Electric
 
REXL2TMB7 picture- scope
REXL2TMB7
single function relay, Harmony Timer Relays, 5A, 2CO, 0.1s..100h, on delay, 24V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Fixing mode Plug-in (socket)
Product or component type Miniature timing relay
Discrete output type Relay
Contacts type and composition 2 C/O
Component name REXL
Time delay type Power on-delay
Time delay range 10...100 h
6...60 min
0.1...1 s
1...10 h
1...10 min
6...60 s
1...10 s
Width 21 mm
Complementary
Contacts material Cadmium free
[Us] rated supply voltage 24 V AC 50/60 Hz
Voltage range 0.85...1.15 Us
[In] rated current 5 A AC
Repeat accuracy +/- 0.5 %
Setting accuracy of time delay 10 % at full scale at 25 °C conforming to IEC 61812-1
Time delay type Power on-delay - A- Power on-delay relay
Temperature drift 0.05 %/°C
Maximum reset time 250 ms after time delay, on de-energisation
50 ms during time delay, on de-energisation
Voltage drift +/- 0.2 %/V
Maximum switching capacity 4 x 5 A
Maximum temporary permissible current 10 A for < 10 s
Minimum switching current 100 mA
Electrical durability 100000 cycles at 250 V AC resistive
Mechanical durability 10000000 cycles
Maximum power consumption 1.7 VA
[Ui] rated insulation voltage 250 V conforming to IEC 255 Group C
250 V conforming to VDE 0010
Output overvoltage protection 2 J
Surge withstand 2 kV conforming to IEC 61000-4-5 level 3
Creepage distance 4 kV/3 conforming to IEC 60664-1
Local signalling 1 LED (red) for output in operation
1 LED (yellow) for power ON
Function available A- Power on-delay relay-2 C/O
Control type Without test button
Shape of pin Flat
Number of functions 1
Net weight 0.05 kg
Environment
Immunity to microbreaks 5 ms
Dielectric strength 2 kV for 1 mA/1 minute at 50 Hz conforming to IEC 60601-1
2 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1
Standards EN 50081-2
IEC 61000-6-2
IEC 60601-2
IEC 61812-1
93/68/EEC
73/23/EEC
89/336/EEC
IEC 60601-1
Product certifications UL
cUL
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…70 °C
IP degree of protection IP50 conforming to IEC 60529
Vibration resistance 0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Relative humidity 95 % without condensation conforming to IEC 60068-2-6
Resistance to electrostatic discharge 6 kV in contact conforming to IEC 61000-4-2 level 3
8 kV in air conforming to IEC 61000-4-2 level 3
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4 level 3
Immunity to radioelectric fields 10 V (0.15...80 MHz) conforming to IEC 61000-4-6 level 3
Immunity to voltage dips >= 95 % / 1 s conforming to IEC 61000-4-11
30 % / 10 ms conforming to IEC 61000-4-11
60 % / 100 ms conforming to IEC 61000-4-11
Disturbance radiated/conducted Class B conforming to EN 55022 (EN 55011 group 1)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 3.1 cm
Package 1 Length 7.5 cm
Package 1 Weight 50.9 g
Unit Type of Package 2 S01
Number of Units in Package 2 48
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.66 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 1b9c3411-e0e2-4832-adc7-e6e2a8e06cab
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 59
Contractual warranty
Warranty 18 months