Schneider-Electric
 
RGZE1S35M picture- scope
RGZE1S35M
socket with clamp, Harmony Electromechanical Relays, for RXG1 relays, 10A, screw connec to rs, separate contact
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Product or component type Socket
Product compatibility Plug-in relay RXG with 1 C/O contact
Contacts type and composition 1 C/O
[Ui] rated insulation voltage 250 V
Complementary
[Uimp] rated impulse withstand voltage 6 kV between coil and contact with reinforced insulation
4 kV between terminals and DIN rail with basic insulation
[Ue] rated operational voltage 250 V conforming to IEC
300 V conforming to UL
Dielectric strength 5 kV between coil and contact with reinforced insulation
3 kV between terminals and DIN rail with basic insulation
Connections - terminals Screw terminals, 1 x 0.34...2 x 1.5 mm² (AWG 22...AWG 14) flexible with cable end
Screw terminals, 2 x 0.34...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Screw terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Screw terminals, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Wire stripping length 6…7 mm
Contact terminal arrangement Separate
Screw type M3
Overvoltage category III
Pollution degree 3
Environment
Standards UL 508
CSA C22.2 No 14
IEC 61984
Product certifications CE
EAC
UL
CSA
DNV-GL
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Relative humidity 10…85 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.25 cm
Package 1 Width 1.7 cm
Package 1 Length 8.1 cm
Package 1 Weight 32.1 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.8 cm
Package 2 Width 8.4 cm
Package 2 Length 16.3 cm
Package 2 Weight 365.9 g
Unit Type of Package 3 S03
Number of Units in Package 3 180
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 16.3 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1