Schneider-Electric
 
RM17JC00MW picture- scope
RM17JC00MW
current control relay, Harmony Control Relays, 5A, 1CO, overcurrent function, 250V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Relay type Current control relay
Product or component type Current control relay
Relay name RM17JC
Relay monitored parameters Overcurrent detection
Time delay Without
Switching capacity in VA 1250 VA
Minimum switching current 10 mA at 5 V DC
Maximum power consumption in VA 3 VA
Measurement range 2...20 A AC
Utilisation category AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
DC-14 conforming to IEC 60947-5-1
Contacts type and composition 1 C/O
Complementary
Maximum switching voltage 250 V AC/DC
[Us] rated supply voltage AC/DC
Supply voltage limits 20.4…264 V AC/DC
Operating voltage tolerance - 15 % + 10 % Un
Maximum power consumption in W 1 W
Control circuit frequency 40...70 Hz sinusoidal
Output contacts 1 C/O
Nominal output current 5 A
Maximum measuring cycle 30 ms measurement cycle as true rms value
Hysteresis 15 % fixed of threshold setting
Delay at power up 0.5 s
Measurement accuracy +/- 10 % of the full scale value
Repeat accuracy +/- 0.5 % for input and measurement circuit
Measurement error +/- 0.05 %/°C with temperature variation
< 1 % over the whole range with voltage variation
Response time < 200 ms (in the event of a fault)
Polarity Yes DC
Threshold setting 10...100 %
Input current 100000 mA permanent at 25 °C
300000 mA non repetitive < 3 s at 25 °C
Marking CE : 73/23/EEC
CE : EMC 89/336/EEC
Overvoltage category III conforming to IEC 60664-1
Insulation resistance > 500 MOhm at 500 V DC conforming to IEC 60255-5
> 500 MOhm at 500 V DC conforming to IEC 60664-1
[Ui] rated insulation voltage 400 V conforming to IEC 60664-1
Insulation Between supply and measurement
Operating position Any position without derating
Connections - terminals Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Local signalling LED (green) for power ON
LED (yellow) for relay ON
Mounting support 35 mm symmetrical DIN rail conforming to IEC 60715
Electrical durability 100000 cycles
Mechanical durability 30000000 cycles
Operating rate <= 360 operations/hour full load
[Un] rated nominal voltage 24...240 V AC/DC 50/60 Hz, non self-powered
Contacts material Cadmium free
Width 17.5 mm
Control type Without test button
Net weight 0.13 kg
Environment
Immunity to microbreaks 10 ms
Electromagnetic compatibility Emission standard for industrial environments conforming to IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Immunity for industrial environments conforming to NF EN/IEC 61000-6-2
Standards IEC 60255-6
Product certifications GL
C-Tick
GOST
UL
CSA
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
Relative humidity 95 % at 55 °C conforming to IEC 60068-2-30
Vibration resistance 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6
1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1
Shock resistance 15 gn for 11 ms conforming to IEC 60255-21-1
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
Dielectric test voltage 2 kV AC 50 Hz
Non-dissipating shock wave 4 kV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 9.700 cm
Package 1 Length 10.400 cm
Package 1 Weight 117.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.200 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 5e3fdf99-611b-4d07-ad17-6eba84ab488b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 39
Contractual warranty
Warranty 18 months