Schneider-Electric
 
RM17TG00 picture- scope
RM17TG00
3-phase control relay, Harmony Control Relays, 5A, 1CO, screw connectors, 208...480V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Relay type Control relay
Product specific application For 3-phase supply
Relay name RM17TG
Relay monitored parameters Phase sequence
Phase failure detection (2 or more phase cut)
Measurement range 208...480 V AC
Time delay Without
Output contacts 1 C/O
Nominal output current 5 A
Contacts type and composition 1 C/O
[Uc] control circuit voltage 208...480 V
Complementary
[Un] rated nominal voltage , self-powered
Supply voltage limits 183…528 V AC
Maximum switching voltage 250 V AC
250 V DC
Switching capacity in VA 1250 VA
Minimum switching current 10 mA at 5 V DC
Control circuit voltage limits - 12 % + 10 % Un
Power consumption in VA 0…22 VA at 400 V AC 50 Hz
Voltage detection threshold < 100 V AC
Control circuit frequency 50...60 Hz +/- 10 %
Measurement voltage limits 183…528 V AC
Delay at power up 650 ms
Voltage range 183...528 V
Response time <= 130 ms (in the event of a fault)
Insulation resistance > 500 MOhm at 500 V DC conforming to IEC 60255-5
> 500 MOhm at 500 V DC conforming to IEC 60664-1
[Ui] rated insulation voltage 400 V conforming to IEC 60664-1
Supply frequency 50/60 Hz +/- 10 %
Operating position Any position without derating
Connections - terminals Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Local signalling LED (yellow) for relay ON
Mounting support 35 mm symmetrical DIN rail conforming to IEC 60715
Electrical durability 100000 cycles
Mechanical durability 30000000 cycles
Operating rate <= 360 operations/hour full load
Utilisation category AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
Safety reliability data MTTFd = 924.6 years
B10d = 850000
Width 17.5 mm
Net weight 0.13 kg
Control type Without test button
Environment
Electromagnetic compatibility Emission standard for industrial environments conforming to IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Immunity for industrial environments conforming to IEC 61000-6-2
Standards IEC 60255-1
Product certifications C-Tick
GL
CSA
UL
GOST
Marking CE
Directives 73/23/EEC - low voltage directive
89/336/EEC - electromagnetic compatibility
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
Relative humidity 95 % at 55 °C conforming to IEC 60068-2-30
Vibration resistance 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6
1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1
Shock resistance 15 gn for 11 ms conforming to IEC 60255-21-1
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
Overvoltage category III conforming to IEC 60664-1
Dielectric test voltage 2 kV, 1 min AC 50 Hz
Non-dissipating shock wave 4 kV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 7.800 cm
Package 1 Length 9.500 cm
Package 1 Weight 89.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 48
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.715 kg
Unit Type of Package 3 P06
Number of Units in Package 3 768
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 81.828 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ba9cbb5b-722a-41d2-b7d0-f60d5f3f104d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 74
Contractual warranty
Warranty 18 months