Schneider-Electric
 
RM22TA31 picture- scope
RM22TA31
3-phase control relay, Harmony Control Relays, 8A, 2CO, 200…240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Relay type Control relay
Product or component type 3-phase control relay
Network number of phases 3 phases
Relay name RM22TA
Relay monitored parameters Asymmetry
Phase failure detection
Phase sequence
Time delay type Adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault
Switching capacity in VA 2000 VA
Measurement range 200...240 V voltage AC
Contacts type and composition 2 C/O
Complementary
Reset time 1500 ms at maximum voltage
Maximum switching voltage 250 V AC
Minimum switching current 10 mA at 5 V DC
Maximum switching current 8 A AC
[Us] rated supply voltage AC/DC
Supply voltage limits 160…288 V AC
Operating limits - 20 % + 20 % Un
Power consumption in VA 10 VA at 240 V AC 60 Hz
Voltage detection threshold < 100 V AC
Supply voltage frequency 50...60 Hz +/- 10 %
Output contacts 2 C/O
Setting accuracy of the switching threshold +/- 10 % of the full scale
Switching threshold drift <= 0.05 % per degree centigrade depending permissible ambient air temperature
<= 1 % within the supply voltage range
Setting accuracy of time delay 10 P
Time delay drift <= 0.05 % per degree centigrade depending permissible ambient air temperature
<= 1 % within the supply voltage range
Hysteresis 2 % fixed of selectable
Run-up delay at power-up 650 ms
Maximum measuring cycle 150 ms measurement cycle as true rms value
Voltage range 200...240 V phase to phase
Adjustment of asymmetry threshold 5...15 % of Un selected
Repeat accuracy +/- 0.5 % for input and measurement circuit
+/- 3 % for time delay
Measurement error < 1 % over the whole range with voltage variation
< 0.05 %/°C with temperature variation
Response time <= 300 ms
Overvoltage category III conforming to IEC 60664-1
III conforming to UL 508
Insulation resistance > 100 MOhm at 500 V DC conforming to IEC 60255-27
Mounting position Any position
Connections - terminals Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Status LED LED (yellow) relay ON
LED (green) power ON
Mounting support 35 mm DIN rail conforming to IEC 60715
Electrical durability 100000 cycles
Mechanical durability 10000000 cycles
Utilisation category AC-15 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
AC-1 conforming to IEC 60947-4-1
DC-1 conforming to IEC 60947-4-1
[Un] rated nominal voltage , self-powered
Safety reliability data MTTFd = 388.1 years
B10d = 350000
Contacts material Cadmium free
Control type With test button
Width 22.5 mm
Net weight 0.09 kg
Environment
Immunity to microbreaks 10 ms
Electromagnetic compatibility Immunity for residential, commercial and light-industrial environments conforming to IEC 61000-6-1
Immunity for industrial environments conforming to IEC 61000-6-2
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Emission standard for industrial environments conforming to IEC 61000-6-4
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 4 kV level 4 (direct) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV level 4 (capacitive coupling) conforming to IEC 61000-4-4
Surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5
Conducted and radiated emissions class B group 1 conforming to CISPR 11
Conducted and radiated emissions class B conforming to CISPR 22
Standards IEC 60255-1
Product certifications GL
EAC
UL
CSA
RCM
CCC
CE
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C at 60 Hz
-20…60 °C at 50 Hz AC/DC
Relative humidity 93…97 % at 25…55 °C conforming to IEC 60068-2-30
Vibration resistance 0.075 mm (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
1 gn (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
0.035 mm (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
0.5 gn (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
Shock resistance 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27
5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
3 conforming to UL 508
Dielectric test voltage 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 8.2 cm
Package 1 Length 9.5 cm
Package 1 Weight 101.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.469 kg
Unit Type of Package 3 P06
Number of Units in Package 3 640
Package 3 Height 50.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 86.18 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 3c095d35-159c-493c-8604-58788d456aa9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 71