Schneider-Electric
 
RM35JA32MR picture- scope
RM35JA32MR
current control relay, Harmony Control Relays, 5A, 2CO, 0.15…15A, 24…240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Relay type Current control relay
Product or component type Current control relay
Relay name RM35JA
Relay monitored parameters Overcurrent or undercurrent in window mode
Overcurrent or undercurrent detection
Time delay Adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault
Switching capacity in VA 2000 VA
Minimum switching current 10 mA at 5 V DC
Maximum switching current 8 A AC
Maximum power consumption in VA 3.5 VA
Measurement range 150 mA...15 A AC/DC
Utilisation category AC-15 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
AC-1 conforming to IEC 60947-4-1
DC-1 conforming to IEC 60947-4-1
Contacts type and composition 2 C/O
Complementary
Reset time 1500 ms at maximum voltage
Maximum switching voltage 250 V AC
Supply voltage limits 20.4…264 V AC/DC
Operating voltage tolerance - 15 % + 10 % Un
Maximum power consumption in W 1.5 W DC
Resistance across terminals 0.005 Ohm at E3-M terminals
0.015 Ohm at E2-M terminals
0.05 Ohm at E1-M terminals
Output contacts 2 C/O
Nominal output current 8 A
Maximum measuring cycle 100 ms measurement cycle as true rms value
Internal input resistance 0.015 Ohm
0.005 Ohm
0.05 Ohm
Setting accuracy of the switching threshold +/- 10 % of the full scale
Switching threshold drift <= 0.05 % per degree centigrade depending permissible ambient air temperature
<= 1 % within the supply voltage range
Setting accuracy of time delay 10 P
Time delay drift <= 0.05 % per degree centigrade depending permissible ambient air temperature
<= 1 % within the supply voltage range
Hysteresis 5…50 % adjustable of threshold setting
3 % fixed of full scale for window mode
Delay at power up 0.3 s
Repeat accuracy +/- 0.5 % for input and measurement circuit
+/- 2 % for time delay
Measurement error < 1 % over the whole range with voltage variation
0.05 %/°C with temperature variation
Response time <= 500 ms (on crossing the threshold)
Threshold setting 10...100 %
Overvoltage category III conforming to IEC 60664-1
III conforming to UL 508
Insulation resistance > 100 MOhm at 500 V DC conforming to IEC 60255-27
Insulation Between supply and measurement
Connections - terminals Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Local signalling LED (yellow) for relay ON
LED (green) for power ON
Mounting support 35 mm DIN rail conforming to IEC 60715
Electrical durability 100000 cycles
Mechanical durability 10000000 cycles
[Un] rated nominal voltage 24...240 V AC/DC 50/60 Hz, non self-powered
Safety reliability data MTTFd = 296.8 years
B10d = 270000
Contacts material Cadmium free
Width 35 mm
Control type With test button
Net weight 0.12 kg
Environment
Immunity to microbreaks 50 ms
Electromagnetic compatibility Immunity for residential, commercial and light-industrial environments conforming to IEC 61000-6-1
Immunity for industrial environments conforming to IEC 61000-6-2
Emission standard for industrial environments conforming to IEC 61000-6-4
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 4 kV level 4 (direct) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV level 4 (capacitive coupling) conforming to IEC 61000-4-4
Surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5
Conducted and radiated emissions class B group 1 conforming to CISPR 11
Conducted and radiated emissions class B conforming to CISPR 22
Emission standard for residential, commercial and light-industrial environments (except radiated emission) conforming to IEC 61000-6-3
Standards IEC 60255-1
Product certifications CE
GL
CCC
EAC
RCM
UL
CSA
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C at 60 Hz
-20…60 °C at 50 Hz
Environmental characteristic 3K3 C
Relative humidity 93…97 % at 25…55 °C conforming to IEC 60068-2-30
Vibration resistance 0.075 mm (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
1 gn (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
0.035 mm (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
0.5 gn (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
Shock resistance 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27
5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
IP30 (housing) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
3 conforming to UL 508
Dielectric test voltage 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 4.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 131 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.647 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 5e3fdf99-611b-4d07-ad17-6eba84ab488b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 44