Schneider-Electric
 
RM35S0MW picture- scope
RM35S0MW
speed control relay, Harmony Control Relays, 5A, 1CO, 24…240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Relay type Speed control relays
Product or component type Speed control relay
Relay name RM35S
Relay monitored parameters Overspeed
Underspeed
Time delay range 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value)
Switching capacity in VA 1250 VA
Minimum switching current 10 mA at 5 V DC
Maximum power consumption in VA 5 VA AC
Measurement range 0.05...0.5 s
0.5...5 min
1...10 min
1...10 s
0.5...5 s
0.1...1 s
0.1...1 min
Utilisation category AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
DC-14 conforming to IEC 60947-5-1
Measurement range 0.05...600 s
Time delay Adjustable 0.6...60 s Ti- inhibition time delay upon startup
Complementary
Rest time in memory mode 50 ms contact S2 in memory mode on time delay
1 s supply Un in memory mode on time delay
Maximum switching voltage 250 V AC/DC
[Un] rated nominal voltage 24...240 V AC/DC 50/60 Hz, non self-powered
Supply voltage limits 20.4…264 V AC/DC
Maximum power consumption in W 3 W DC
Width 35 mm
Output contacts 1 C/O
Contacts material Cadmium free
Nominal output current 5 A
Delay at power up 0.05 s
Hysteresis 5 % of threshold
Measurement accuracy +/- 10 % of the full scale value
Repeat accuracy +/- 0.5 % for input and measurement circuit
+/- 0.5 % for time delay
Measurement error +/- 0.1 %/°C with temperature variation
< +/- 1 % over the whole range with voltage variation
Input frequency 0.0017…20 Hz
Response time 15 ms max (on crossing the threshold)
Polarity Reversible polarity on DC supply
Threshold setting 10...100 %
Supply voltage for sensor 11.5...12.5 V
Maximum supply current for sensors 40 mA for < 24 V AC at 25 °C
40 mA for < 24 V DC at 25 °C
50 mA for 24...240 V AC
50 mA for 24...240 V DC
Impulse duration >= 5 ms high state
>= 5 ms low state
Input compatibility 3-wire sensor (E1) PNP or NPN, 12 V, 50 mA
NAMUR sensor (E2), 12 V, 1.5 kOhm
Voltage input (E1), 0...30 V, 9.5 kOhm, high state >= 4.5 V low state <= 1 V
Volt-free contact input (E1), 12 V, 9.5 kOhm
Marking CE : EMC 89/336/EEC
CE : 73/23/EEC
Overvoltage category III conforming to IEC 60664-1
Insulation resistance > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5
> 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1
[Ui] rated insulation voltage 250 V conforming to IEC 60664-1
Operating voltage tolerance - 15 % + 10 % Un
Supply frequency 50/60 Hz +/- 10 %
Operating position Any position without derating
Connections - terminals Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Status LED 1 LED green for power ON
1 LED yellow for inhibit
1 LED yellow for relay (R)
Mounting support 35 mm symmetrical DIN rail conforming to IEC 60715
Electrical durability 100000 cycles
Mechanical durability 30000000 cycles
Operating rate <= 360 operations/hour full load
Control type Without test button
Environment
Immunity to microbreaks 50 ms
Electromagnetic compatibility Emission standard for industrial environments conforming to IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Immunity for industrial environments conforming to NF EN/IEC 61000-6-2
Standards NF EN 60255-6
IEC 60255-6
Product certifications C-Tick
GOST
UL
GL
CSA
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
Relative humidity 95 % at 55 °C conforming to IEC 60068-2-30
Vibration resistance 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1
1 gn (f= 57.6…150 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1
Shock resistance 15 gn for 11 ms conforming to IEC 60255-21-1
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
Dielectric test voltage 2 kV AC 50 Hz
Non-dissipating shock wave 4 kV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 7.4 cm
Package 1 Length 9.4 cm
Package 1 Weight 130.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 48
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.181 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 5e3fdf99-611b-4d07-ad17-6eba84ab488b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 64
Contractual warranty
Warranty 18 months