Schneider-Electric
 
RM35UA11MW picture- scope
RM35UA11MW
voltage control relay, Harmony Control Relays, 5A, 2CO, 0.05...5V AC DC , 24..240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Relay type Multifunction voltage control relay
Product or component type Voltage control relay
Relay name RM35UA
Relay monitored parameters Overvoltage or undervoltage detection
Time delay Adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault
Switching capacity in VA 1250 VA
Measurement range 0.05...5 V AC/DC
Contacts type and composition 2 C/O
Complementary
Reset time 1500 ms time delay
Maximum switching voltage 250 V AC/DC
Minimum switching current 10 mA at 5 V DC
Maximum switching current 5 A AC/DC
Operating voltage tolerance - 15 % + 10 % Un
Supply voltage limits 20.4…264 V AC/DC
Power consumption in VA 0…3.5 VA AC
Maximum power consumption in W 0.6 W DC
Control circuit frequency 40...70 Hz +/- 10 %
Immunity to microbreaks 10 ms
Resistance across terminals 30 mOhm at E2-M terminals
5 mOhm at E1-M terminals
50 mOhm at E3-M terminals
Output contacts 2 C/O
Nominal output current 5 A
Hysteresis 5…50 % of threshold setting
Measurement accuracy +/- 10 % of the full scale value
Polarity Non reversible polarity on DC supply
Delay at power up 600 ms
Maximum measuring cycle 30 ms measurement cycle as true rms value
Repeat accuracy +/- 0.5 % for input and measurement circuit
+/- 2 % for time delay
Measurement error +/- 0.05 %/°C with temperature variation
< 1 % over the whole range with voltage variation
Sensitivity scale 0.05...0.5 V E1-M terminals
0.3...3 V E2-M terminals
0.5...5 V E3-M terminals
Threshold setting 10...100 %
Quality labels CE
Insulation resistance > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5
> 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1
Operating position Any position without derating
Local signalling LED (green) for power ON
LED (yellow) for relay ON
Overvoltage category III conforming to IEC 60664-1
[Ui] rated insulation voltage 250 V conforming to IEC 60664-1
600 V conforming to IEC 60664-1
Connections - terminals Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...2 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Mounting support 35 mm symmetrical DIN rail conforming to IEC 60715
Electrical durability 100000 cycles
Mechanical durability 30000000 cycles
Operating rate <= 360 operations/hour full load
Utilisation category AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
DC-14 conforming to IEC 60947-5-1
[Un] rated nominal voltage 24...240 V AC/DC 50/60 Hz, non self-powered
Safety reliability data B10d = 290000
MTTFd = 308.2 years
Control type Without test button
Width 35 mm
Net weight 0.08 kg
Environment
Electromagnetic compatibility Emission standard for industrial environments conforming to IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Immunity for industrial environments conforming to NF EN/IEC 61000-6-2
Ambient air temperature for operation -20…50 °C
Vibration resistance 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6
1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1
Shock resistance 5 gn conforming to IEC 60068-2-27
Standards IEC 60255-6
Product certifications GOST
CSA
GL
UL
C-Tick
Ambient air temperature for storage -40…70 °C
Relative humidity 95 % at 55 °C conforming to IEC 60068-2-30
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
Directives 73/23/EEC - low voltage directive
89/336/EEC - electromagnetic compatibility
Dielectric test voltage 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5
2 kV, 1 min AC 50 Hz conforming to IEC 60664-1
Non-dissipating shock wave 4 kV conforming to IEC 60255-5
4 kV conforming to IEC 60664-1
4 kV conforming to IEC 61000-4-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 9.600 cm
Package 1 Length 7.800 cm
Package 1 Weight 140.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 48
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.475 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 5e3fdf99-611b-4d07-ad17-6eba84ab488b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 52
Contractual warranty
Warranty 18 months