Schneider-Electric
 
RM79696043 picture- scope
RM79696043
level control probe, Harmony Control Relays, relay accessories, maximum operating temperature 200°C
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Product or component type Level control probe
Accessory / separate part designation Protected probe for mounting by suspension
Accessory / separate part destination Control relay
Measurement relay
Accessory / separate part category Relay accessories
Product compatibility RM4L
RM35LM33MW
Complementary
Material PUC protective shell
Stainless steel electrode
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 7.700 cm
Package 1 Length 2.400 cm
Package 1 Weight 78.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.514 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months