Schneider-Electric
 
RMCA61BD picture- scope
RMCA61BD
Isolated analog converter, Harmony Analog, 0...15A current to 0...10V or 4...20mA
Schneider Electric
Characteristics
Main
Range of product Harmony Analog
Product or component type Voltage/current converter
Analogue input type Current 0...1.5 A AC/DC 50/60 Hz
Current 0...15 A AC/DC 50/60 Hz
Current 0...5 A AC/DC 50/60 Hz
Analogue output type Current 0...20 mA <= 500 Ohm by cabling
Current 4...20 mA <= 500 Ohm by cabling
Voltage 0...10 V >= 100 kOhm by cabling
Complementary
Protection type Reverse polarity protection on output
Short-circuit protection on output
Overvoltage protection on output (+/- 30 V)
Abnormal analogue output voltage -15...0 V no input or input wire broken
Abnormal analogue output current -30…0 mA, output selected 0...20 mA no input or input wire broken
4…30 mA, output selected 4...20 mA no input or input wire broken
[Us] rated supply voltage 24 V DC +/- 20 %, isolated
Current consumption <= 70 mA for voltage output
<= 90 mA for current output
Local signalling LED (green) for power ON
Measurement error +/- 5 % of full scale at 20 °C (temporary performance degradation when subject to electromagnetic interference)
Repeat accuracy +/- 0.2 % full scale at 20 °C
+/- 0.6 % full scale at 60 °C
Temperature coefficient 1000 ppm/°C, range: 0...5 A
2000 ppm/°C, range: 0...15 A
500 ppm/°C, range: 0...1.5 A
Clamping connection capacity 2 x 1.5 mm²
1 x 2.5 mm²
Tightening torque 0.6…1.1 N.m
Marking CE
Surge withstand 0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5
[Ui] rated insulation voltage 2 kV
Fixing mode By screws (mounting plate)
Clip-on (35 mm symmetrical DIN rail)
Safety reliability data B10d = 22108
MTTFd = 23.9 years
Net weight 0.15 kg
Environment
Standards IEC 60947-1
IEC 60584-1
Product certifications CSA
UL
GL
IP degree of protection IP20 (terminal block)
IP50 (housing)
Fire resistance 850 °C conforming to IEC 60695-2-1
850 °C conforming to UL
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 10…100 Hz) conforming to IEC 60068-2-6
Resistance to electrostatic discharge 6 kV (in contact) conforming to IEC 61000-4-2 level 3
8 kV (in air) conforming to IEC 61000-4-2 level 3
Resistance to fast transients 1 kV (on input-output) conforming to IEC 61000-4-4
2 kV (on power supply) conforming to IEC 61000-4-4
Disturbance radiated/conducted CISPR 11
CISPR 22 group 1 - class B
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…50 °C mounting side by side
0…60 °C 2 cm spacing
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.400 cm
Package 1 Width 4.700 cm
Package 1 Length 8.000 cm
Package 1 Weight 175.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 33
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.100 kg
Unit Type of Package 3 P06
Number of Units in Package 3 528
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 106.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number A23b5c8f-6893-4fd3-af99-564158dacf76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 117
Contractual warranty
Warranty 18 months