Schneider-Electric
 
RMPT30BD picture- scope
RMPT30BD
Converter for Universal Pt100 probes, Harmony Analog, temperature transmitter, 0...100 degree COr 32...212 degree F
Schneider Electric
Characteristics
Main
Range of product Harmony Analog
Product or component type Converter for Universal Pt100 probes
Analogue input type Temperature probe 0...100 °C/32..212 °F Pt 100 2, 3 or 4 wires
Analogue output type Current 0...20 mA <= 500 Ohm
Current 4...20 mA <= 500 Ohm
Voltage 0...10 V >= 100 kOhm
Complementary
Protection type Reverse polarity protection on power supply
Short-circuit protection on output
Overvoltage protection on output (+/- 30 V)
Reverse polarity protection on output
Abnormal analogue output voltage -15...-11 V when no input or input wire broken
11...15 V when no input or input wire broken
Abnormal analogue output current -30…0 mA when no input or input wire broken
22…30 mA when no input or input wire broken
[Us] rated supply voltage 24 V DC non isolated +/- 20 %
Current consumption <= 40 mA for voltage output
<= 60 mA for current output
Local signalling LED (green) for power ON
Measurement error +/- 0.5 % of full scale (3 or 4 wires) at 20 °C (temporary performance degradation when subject to electromagnetic interference)
+/- 1 % of full scale (2 wires) at 20 °C (temporary performance degradation when subject to electromagnetic interference)
Repeat accuracy +/- 0.2 % full scale at 20 °C
+/- 0.6 % full scale at 60 °C
Temperature coefficient 150 ppm/°C
Maximum wiring resistance 0.2 Ohm connection in 2 wires
Clamping connection capacity 1 x 2.5 mm²
2 x 1.5 mm²
Tightening torque 0.6…1.1 N.m
Marking CE
Surge withstand 0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5
[Ui] rated insulation voltage 2000 V
Fixing mode Clip-on (35 mm symmetrical DIN rail)
Fixed (mounting plate)
Safety reliability data MTTFd = 32.9 years
B10d = 30437
Net weight 0.12 kg
Environment
Electromagnetic compatibility Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Standards DIN 43760
IEC 60751
IEC 60947-1
IEC 60584-1
Product certifications GL
UL
CSA
IP degree of protection IP20 (terminal block)
IP50 (housing)
Fire resistance 850 °C conforming to IEC 60695-2-1
850 °C conforming to UL
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 10…100 Hz) conforming to IEC 60068-2-6
Resistance to fast transients 1 kV (on input-output) conforming to IEC 61000-4-4
2 kV (on power supply) conforming to IEC 61000-4-4
Disturbance radiated/conducted CISPR 22 group 1 - class B
CISPR 11
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…50 °C mounting side by side
0…60 °C 2 cm spacing
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.2 cm
Package 1 Length 8.5 cm
Package 1 Weight 108.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 47
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.557 kg
Unit Type of Package 3 P06
Number of Units in Package 3 752
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 98 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number A23b5c8f-6893-4fd3-af99-564158dacf76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23
Contractual warranty
Warranty 18 months