Schneider-Electric
 
RPF2BF7 picture- scope
RPF2BF7
power relay, Harmony electromechanical relays, DIN rail or panel mount relay, 30A, 2CO, 120V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Power
Product or component type DIN rail/panel mount relay
Device short name RPF
Contacts type and composition 2 C/O
[Uc] control circuit voltage 120 V AC 50/60 Hz
Control type Without lockable test button
Shape of pin Flat
Contacts material Silver tin oxide
[Ithe] conventional enclosed thermal current 25 A at -40…55 °C relays side by side without a gap
30 A at -40…55 °C 13 mm gap between two relays
Resistive rated load 25 A at 28 V DC
30 A at 250 V AC
Utilisation coefficient 10 %
Complementary
Mounting support DIN rail
Panel
Control circuit voltage limits 96...132 V
[Ie] rated operational current 30 A at 277 V (AC) NO conforming to UL
20 A at 28 V (DC) NO conforming to UL
30 A at 250 V (AC) NO conforming to IEC
25 A at 28 V (DC) NO conforming to IEC
3 A at 277 V (AC) NC conforming to UL
3 A at 28 V (DC) NC conforming to UL
3 A at 250 V (AC) NC conforming to IEC
3 A at 28 V (DC) NC conforming to IEC
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to UL
[Uimp] rated impulse withstand voltage 4 kV during 1.2/50 µs
Maximum switching voltage 250 V conforming to IEC
Maximum switching capacity 7500 VA/700 W
Minimum recommended switching capacity 6000 mW 500 mA / 12 V for NO
170 mW 10 mA / 6 V for NC
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 5000000 cycles
Electrical durability 100000 cycles for resistive load
Average coil consumption 4 VA at 60 Hz
Drop-out voltage threshold >= 0.15 Uc
Operate time 25 ms
Release time 25 ms
Average resistance 4250 Ohm at 20 °C +/- 15 %
Safety reliability data B10d = 100000
Protection category RT II
Test levels Level A group mounting
Operating position Any position
CAD overall width 33.7 mm
CAD overall height 68.5 mm
CAD overall depth 39.2 mm
Net weight 0.082 kg
Device presentation Complete product
Environment
Dielectric strength 2000 V AC between poles with basic
4000 V AC between coil and contact with reinforced
1500 V AC between contacts with micro disconnection
Standards IEC 61810-1
UL 508
CSA C22.2 No 14
Product certifications UL
GOST
CE
CSA
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
10 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
IP degree of protection IP40 conforming to IEC 60529
Shock resistance 10 gn for in operation
30 gn for not operating
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 3.500 cm
Package 1 Length 6.900 cm
Package 1 Weight 90.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 15.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 910.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.098 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months