Schneider-Electric
 
RPM12B7 picture- scope
RPM12B7
plug-in relay, Harmony electromechanical relays, 15A, 1CO, with LED, lockable test button, 24V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Power
Product or component type Plug-in relay
Device short name RPM
Contacts type and composition 1 C/O
[Uc] control circuit voltage 24 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 15 A at -40…55 °C
Status LED With
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
[Uimp] rated impulse withstand voltage 4 kV during 1.2/50 µs
Contacts material AgNi
[Ie] rated operational current 15 A at 277 V (AC) conforming to UL
15 A at 28 V (DC) conforming to UL
15 A at 250 V (AC) NO conforming to IEC
15 A at 28 V (DC) NO conforming to IEC
7.5 A at 250 V (AC) NC conforming to IEC
7.5 A at 28 V (DC) NC conforming to IEC
Maximum switching voltage 250 V conforming to IEC
Resistive load current 15 A at 250 V AC
15 A at 28 V DC
Maximum switching capacity 3750 VA
420 W
Minimum switching capacity 170 mW at 10 mA, 17 V
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 10000000 cycles
Electrical durability 100000 cycles for resistive load
Average coil consumption in VA 1.6 at 60 Hz
Drop-out voltage threshold >= 0.15 Uc AC
Operate time 20 ms at nominal voltage
Release time 20 ms at nominal voltage
Average coil resistance 177 Ohm at 20 °C +/- 15 %
Rated operational voltage limits 19.2...26.4 V AC
Protection category RT I
Test levels Level A group mounting
Operating position Any position
Pollution degree 3
Safety reliability data B10d = 100000
Net weight 0.026 kg
Device presentation Complete product
Environment
Dielectric strength 1500 V AC between contacts with micro disconnection
2000 V AC between coil and contact with reinforced
Standards IEC 61810-1
CSA C22.2 No 14
UL 508
Product certifications EAC
CSA
UL
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
Degree of protection (Housing only) IP40 conforming to IEC 60529
Shock resistance 15 gn for in operation
30 gn for not operating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 25.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 3.500 cm
Package 2 Length 11.000 cm
Package 2 Weight 274.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 160
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.531 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months