Schneider-Electric
 
RSL1GB4BD picture- scope
RSL1GB4BD
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, low level, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Slim interface relay
Product or component type Plug-in relay
Device short name RSL
Contacts type and composition 1 C/O
Contact operation Low level
[Uc] control circuit voltage 24 V DC
[Ithe] conventional enclosed thermal current 6 A at -40…55 °C
Status LED Without
Control type Without push-button
Complementary
Shape of pin Flat (PCB type)
Average resistance 3390 Ohm at 23 °C +/- 15 %
Rated operational voltage limits 18...33.6 V DC
[Ui] rated insulation voltage 250 V conforming to IEC
277 V conforming to cUL
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC
Contacts material Silver alloy - gold plated (AgSnO2)
[Ie] rated operational current 6 A (AC-1/DC-1) conforming to IEC/UL
Minimum switching current 1 mA
Maximum switching voltage 277 V
Minimum switching voltage 24 V
Maximum switching capacity 1500 VA
50 W
Minimum switching capacity 24 mW
Operating rate <= 360 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 10000000 cycles
Electrical durability 60000 cycles, 6 A at 250 V, AC-1 C/O
Operating time 5 ms reset
12 ms
Protection category RT III
Test levels Level A group mounting
Operating position Any position
Width 5 mm
Height 28 mm
Depth 18.5 mm
Terminals description ISO n°1 (A1-A2)CO
(11-12-14)OC
Net weight 0.0054 kg
Load current 6 A at 250 V AC 0.5 mm mounting distance
Average coil consumption 0.17 W
Drop-out voltage threshold >= 0.05 Uc
Safety reliability data B10d = 60000
Mounting support Socket or PCB
Device presentation Complete product
Environment
Dielectric strength 1000 V AC between contacts
4000 V AC between coil and contact
Standards UL 508
CSA C22.2 No 14
IEC 61810-1
Product certifications EAC
CSA
UL
Ambient air temperature for storage -40…70 °C
Vibration resistance +/- 1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
IP degree of protection IP40 conforming to IEC 60529
Shock resistance 5 gn (duration = 11 ms) for not operating conforming to IEC 60068-2-27
5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
Ambient air temperature for operation -40…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 1.5 cm
Package 1 Length 2.8 cm
Package 1 Weight 6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.7 cm
Package 2 Width 2.4 cm
Package 2 Length 30.5 cm
Package 2 Weight 68 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 3.625 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Toxic free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Phenolic free solution Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months