Schneider-Electric
 
RSLZVA2 picture- scope
RSLZVA2
socket equipped with LED and protection circuit, Harmony Electromechanical Relays, for RSL1 relays, srew connec to r, 48 to 60V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Device short name RSLZ
Product or component type Socket
Device presentation Basic element
Product compatibility Plug-in relay RSL with 1 C/O contact at 48 V DC
Plug-in relay RSL with 1 C/O contact at 60 V DC
Contacts type and composition 1 C/O
[Ith] conventional free air thermal current 6 A
Switching voltage 48 V AC/DC
60 V AC/DC
Rated operational voltage limits 43.2...57.6 V
54...72 V
[Ue] rated operational voltage < 300 V AC
Complementary
Group of product RSL_CON_48-60
Shape of pin Flat
Contact terminal arrangement Separate
Connections - terminals Connector, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Connector, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) solid without cable end
Compatibility code RSLZ
Tightening torque < 0.4 N.m for M2.5 screw(s)
Fixing mode Plastic compression spring (35 mm symmetrical DIN rail)
[Uimp] rated impulse withstand voltage 3.6 kV
Overvoltage category III
Pollution degree 3
Sale per indivisible quantity 10
CAD overall width 6.2 mm
CAD overall height 78.6 mm
CAD overall depth 95 mm
Net weight 0.023 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Standards UL 508
IEC 61984
Product certifications GOST
CSA
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 8 cm
Package 1 Length 10.2 cm
Package 1 Weight 27 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.2 cm
Package 2 Width 8.5 cm
Package 2 Length 10.4 cm
Package 2 Weight 274 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.796 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months