Schneider-Electric
 
RSZS02 picture- scope
RSZS02
connection accessories, Harmony Electromechanical Relays, bus jumper, 2 poles, for RXZ, RGZ, RSZ push in sockets
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Connection accessories
Product or component type Bus jumper
Sale per indivisible quantity 10
Complementary
Product compatibility Socket RXZE14P
Socket RSZE05P
Socket RXZE08P
Socket RGZE05P
Socket RGZE08P
[Ith] conventional free air thermal current 2 A
Length 18.5 mm
Width 12.5 mm
Height 0.6 mm
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 2.54 cm
Package 1 Length 2.54 cm
Package 1 Weight 0.907 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 5.5 cm
Package 2 Length 8 cm
Package 2 Weight 25 g
Unit Type of Package 3 S01
Number of Units in Package 3 1500
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 3.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months