Schneider-Electric
 
RUW101MW picture- scope
RUW101MW
control accessories, Harmony Electromechanical Relays, for all RUM sockets, 24...240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Control accessories
Product or component type Timer module
Range compatibility Harmony
Product destination RPM relay
RUM relay
Module type Timer module
Relay type Time delay relay multifunction
Complementary
Product compatibility Socket RPZ (3 C/O)
Socket RPZ (4 C/O)
Socket RUZ (2 C/O)
(3 C/O)
[Uc] control circuit voltage 24...240 V AC/DC
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.7 cm
Package 1 Length 7.0 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 78
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.685 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months