Schneider-Electric
 
RUZC3M picture- scope
RUZC3M
socket, Harmony Electromechanical Relays, for RUMC3 relays, 10A, screw connec to rs, mixed contact
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Harmony Timer Relays
Device short name RUZ
Product or component type Socket
Product compatibility Plug-in relay RUM with 3 C/O contact
Plug-in relay RE48A with 2 C/O contact
[Ith] conventional free air thermal current 10 A
[Ue] rated operational voltage < 250 V
Contacts type and composition 3 C/O
Complementary
Connections - terminals Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Shape of pin Cylindrical
Tightening torque < 1 N.m for M3.5 screw(s)
Fixing mode By screw (panel)
Clip-on (35 mm symmetrical DIN rail)
Contact terminal arrangement Mixed
[Uimp] rated impulse withstand voltage 4 kV
Overvoltage category III
Pollution degree 3
Sale per indivisible quantity 10
Width 38 mm
Net weight 0.054 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 61984
Product certifications CSA
UL
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 3.800 cm
Package 1 Length 7.800 cm
Package 1 Weight 57.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.300 cm
Package 2 Width 8.400 cm
Package 2 Length 14.600 cm
Package 2 Weight 618.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 12.600 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months