Schneider-Electric
 
RXZE2M114 picture- scope
RXZE2M114
Harmony, plugin relay socket, mixed contact, 10 A, 250 V, screw clamp, for RXM2 or RXM4 relays
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Harmony Timer Relays
Product compatibility Plug-in relay RXM with 2 C/O contact
Plug-in relay RXM with 4 C/O contact
Plug-in relay REXL with 2 C/O contact
Plug-in relay REXL with 4 C/O contact
Plug-in relay 782H with 4 C/O contact
Device short name RXZ
[Ith] conventional free air thermal current 10 A
Product or component type Socket
Contacts type and composition 4 C/O
Complementary
[Ue] rated operational voltage < 250 V conforming to IEC
< 300 V conforming to UL
Connections - terminals Screw clamp terminals, 1 x 0.34...1 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Screw clamp terminals, 2 x 0.34...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Screw clamp terminals, 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Screw clamp terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Shape of pin Flat
Tightening torque < 1 N.m for M3 screw(s)
Fixing mode By screw (panel)
Clip-on (35 mm symmetrical DIN rail)
Wire stripping length 8 mm
Contact terminal arrangement Mixed
[Uimp] rated impulse withstand voltage 4 kV
Overvoltage category III
Pollution degree 3
Sale per indivisible quantity 10
Width 30 mm
Net weight 0.051 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Dielectric strength 2500 V
Standards IEC 61984
Product certifications UL
CSA
Lloyd's
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 3.100 cm
Package 1 Length 7.000 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.600 cm
Package 2 Width 8.900 cm
Package 2 Length 15.500 cm
Package 2 Weight 552.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.572 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months