Schneider-Electric
 
RXZL300 picture- scope
RXZL300
Legend, Harmony Electromechanical Relays, marking accessory for RXZE14P sockets, 9.5 x 8.5 x 26mm
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Marking accessory
Product or component type Legend
Sale per indivisible quantity 10
Complementary
Product compatibility Socket RXZE14P
Length 9.5 mm
Width 8.5 mm
Height 26 mm
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 1.0 cm
Package 1 Length 2.5 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.9 cm
Package 2 Width 10.0 cm
Package 2 Length 7.0 cm
Package 2 Weight 45.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 1500
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months