Schneider-Electric
 
RXZR335 picture- scope
RXZR335
mounting accessory, Harmony Electromechanical Relays, maintaining clamp, for RXM sockets, plastic
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Mounting accessory
Product or component type Maintaining clamp
Product destination RXM relay
Complementary
Accessory material Plastic
Product compatibility Socket RXZ (2 C/O)
Socket RXZ (3 C/O)
Socket RXZ (4 C/O)
Sale per indivisible quantity 10
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 2.600 cm
Package 1 Length 6.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.500 cm
Package 2 Width 10.000 cm
Package 2 Length 13.000 cm
Package 2 Weight 38.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 995.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months