Schneider-Electric
 
SCD2XPXAVP picture- scope
SCD2XPXAVP
Air quality sensor, SpaceLogic Sensors, SCD2 Series, CO2, BACnet, Modbus, temperature transmitter, VOC, particulate matter
Schneider Electric
Characteristics
Main
Range of product SpaceLogic
Product or component type Sensor
Type of measurement Temperature
Volatile organic compounds (VOC)
CO2
Particulate matter (PM)
Device application HVAC
Indoor air quality (IAQ)
Location Indoor
Sensor type Solid state volatile organic compounds (VOC)
NDIR (non-dispersive infrared) CO2
Laser scattering particulate matter (PM)
Solid state temperature
Transmitter temperature
CO2 measurement accuracy +/- 30 ppm + 3 % of reading
CO2 measurement range 0...2000 ppm
0...5000 ppm
CO2 measurement repeatability +/- 20 ppm +/- 1 % of measured value
Colour Duct: black and green
Communication port protocol BACnet MS/TP
Modbus RTU
Communication network type Wired
Connections - terminals Screwless terminals
Enclosure material Polycarbonate strong housing
Relative humidity 0…95 % RH, non-condensing
Standards EN 61000
EN 61000-6-2
EN 61000-6-3
EN 61326-1
UL 916
FCC part 15 class A
REACH
ICES-003
RoHS
[Us] rated supply voltage 20...30 V DC
24 V AC
Temperature measurement accuracy +/- 0.2 °C
Measurement temperature 0…50 °C
Temperature resolution 0.1 °C
VOC measurement accuracy +/- 15 %
VOC measurement range 0...100 °C
Product name Plant Room Air Quality Sensor
Product brand Schneider Electric
Range SCD2 Series
Targeted region Middle East and Africa.
Europe
North America.
Complementary
Market segment Buildings
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.684 cm
Package 1 Width 14.605 cm
Package 1 Length 31.75 cm
Package 1 Weight 493 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ef43473f-4651-411c-8912-08d1e8c28762
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No