Schneider-Electric
 
SD218PU20C picture- scope
SD218PU20C
motion control stepper motor drive - SD218 - RS485 = 3A
Schneider Electric
Characteristics
Main
Range of product Lexium SD2
Product or component type Motion stepper drive
Device short name SD218
Communication interface RS485
Complementary
Network number of phases Single phase
[Us] rated supply voltage 24...48 V
Supply voltage type DC
Supply voltage limits 12…48 V
Maximum motor phase current 3 A
Current consumption <= 3.2 mA
Voltage state 0 guaranteed 0...0.8 V for general purpose I/O defined as inputs
Voltage state 1 guaranteed 2.2...24 V
Input current 1.75 mA - high level for general purpose I/O defined as inputs
Output current 600 mA - single channel, duty cycle = 0.8 for general purpose I/O defined as outputs
275 mA - four channels, continuous for general purpose I/O defined as outputs
Input voltage 0...24 V for general purpose I/O defined as inputs
0...24 V for general purpose I/O defined as outputs
Residual ripple 2 V at nominal voltage
Electrical connection 1 connector wire crimp 4 pins for motor interface
1 connector wire crimp 16 pins for supply voltage and multifunction interface
1 connector wire crimp 10 pins for communication interface
Transmission rate 4.8, 9.6, 19.2, 38.4, 115 kbauds
Type of cooling Convection
Conduction
Width 45 mm
Height 33 mm
Depth 59 mm
Marking CE
Net weight 0.08 kg
Environment
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Immunity to radiated radio-electrical interference conforming to IEC 61000-4-3
Immunity to electrical transients conforming to IEC 61000-4-4
Voltage/current impulse conforming to IEC 61000-4-5
Immunity to voltage dips conforming to IEC 61000-4-11
Immunity to conducted RF disturbances conforming to IEC 61000-4-6
Standards IEC 61000-3-2
EN 61000-3-3
EN 55011 group 1 class A
Ambient air temperature for operation 0…50 °C without derating with flange motor mounted on a steel plate 300 x 300 x 10 mm
50…65 °C with power derating of 2.2 % per °C with flange motor mounted on a steel plate 300 x 300 x 10 mm
Ambient air temperature for storage -25…70 °C
Relative humidity 15…85 % without condensation
Operating altitude <= 1000 m without derating
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 13.4 cm
Package 1 Length 19.7 cm
Package 1 Weight 244.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.665 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months