Schneider-Electric
 
SD315DN10B400 picture- scope
SD315DN10B400
motion control stepper motor drive - SD315 - pulse direction without oscillator
Schneider Electric
Characteristics
Main
Range of product Lexium SD3
Product or component type Motion stepper drive
Device short name SD315
Supply voltage limits 19…60 V
Complementary
Format of the drive Block
Network number of phases Single phase
[Us] rated supply voltage 24...48 V - 15...10 %
Supply voltage type DC
Communication interface Pulse/direction, integrated
Maximum motor phase current 10 A
Current consumption <= 7.5 mA
Power losses <= 7 W
Associated fuse rating 10 A
Overvoltage category III
Maximum leakage current 30 mA
Voltage state 0 guaranteed <= 5 V for 24 V optocoupler input signals
<= 0.4 V for 5 V optocoupler input signals
Voltage state 1 guaranteed 15...30 V for 24 V optocoupler input signals
2.5...5.25 V for 5 V optocoupler input signals
Input current 25 mA for 5 V optocoupler input signals
7 mA for 24 V optocoupler input signals
Maximum input frequency 200 kHz for 24 V optocoupler input signals
200 kHz for 5 V optocoupler input signals
Maximum switching voltage 30 V DC (readiness signal output)
Maximum switching current 200 mA (readiness signal output)
Maximum voltage drop <1 V 50 mA load for readiness signal output
Physical interface RS422 - pulse/direction interface without oscillator
Residual ripple < 5 % (24 V control voltage)
Local signalling 1 LED - ERR
1 LED - RUN
Type of cooling Natural convection
Height 117 mm
Width 74.5 mm
Depth 23.5 mm
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Net weight 0.25 kg
Environment
Electromagnetic compatibility Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
Standards IEC 61800-3 environment 1
IEC 50178
IEC 61800-5-1
EN/IEC 61800-3 environment 2
IEC 61800-3
Product certifications cUL
UL
Marking CE
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -25…70 °C
Pollution degree Level 2
Relative humidity 5…85 % without condensation
Operating altitude <= 1000 m without derating
> 1000...< 2000 m without derating (maximum ambient temperature 40°C, lateral distance of > 20 mm)
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm (f= 3…13 Hz) conforming to IEC 60068-2-6
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 12.8 cm
Package 1 Length 18.8 cm
Package 1 Weight 324.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 19ee4950-c76c-48d9-8353-203688a9f056
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 204
Contractual warranty
Warranty 18 months