Schneider-Electric
 
SD326RU68S2 picture- scope
SD326RU68S2
motion control stepper motor drive - SD326 - pulse/direction - <= 6.8 A
Schneider Electric
Characteristics
Main
Range of product Lexium SD3
Product or component type Motion stepper drive
Device short name SD326
Supply voltage limits 100…120 V
200…240 V
Complementary
Format of the drive Block
Network number of phases Single phase
[Us] rated supply voltage 100...120 V - 15...10 %
200...230 V - 15...10 %
Supply voltage type AC/DC
Network frequency limits 50…60 Hz (- 15...10 %)
Communication interface Pulse/direction, integrated
Function available Rotation monitoring
Holding brake monitoring
Maximum motor phase current 6.8 A
Current consumption <= 0.2 mA 24 V control voltage
Nominal power 280 W at 115 V
420 W at 230 V
Short-circuit current 0.5 kA
Associated fuse rating 10 A at 115 V
6 A at 230 V
Overvoltage category III
Inrush current 60 A
Maximum leakage current 30 mA IEC 60990-3
Voltage state 0 guaranteed <= 5 V for 24 V optocoupler input signals
<= 0.5 V for 5 V optocoupler input signals
Voltage state 1 guaranteed 15...30 V for 24 V optocoupler input signals
2.5...5.25 V for 5 V optocoupler input signals
Input current 25 mA for 5 V optocoupler input signals
7 mA for 24 V optocoupler input signals
Maximum input frequency 200 kHz for 24 V optocoupler input signals
200 kHz for 5 V optocoupler input signals
400 kHz for ENC_A/ENC_B signal input
Maximum switching voltage 30 V DC (readiness signal output)
Maximum switching current 200 mA (readiness signal output)
50 mA (24 V output signals)RM-FAULT_OUT
1.7 mA (24 V output signals)+BRAKE_OUT
Maximum voltage drop <1 V 50 mA load for 24 V output signals
<1 V 50 mA load for ENC+5V_OUT signal output
<1 V 50 mA load for readiness signal output
Physical interface RS422 - ENC_A/ENC_B signal input
Output voltage <= 30 V (24 V output signals)
4.75...5.25 V (ENC+5V_OUT signal output)
Input voltage 24 V -15 %/+20 % for 24 V control voltage
Residual ripple <= 5 % (24 V control voltage)
Type of cooling Fan
Maximum mechanical speed 3000 rpm
Height 145 mm
Width 72 mm
Depth 140 mm
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Net weight 1.2 kg
Environment
Electromagnetic compatibility Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
Standards EN 61800-3
EN/IEC 61800-5-1
Product certifications UL
cUL
Marking CE
Ambient air temperature for operation 0…40 °C conforming to UL
0…50 °C
Ambient air temperature for storage -25…70 °C
Pollution degree Level 2
Relative humidity 5…85 % without condensation
Operating altitude <= 1000 m without derating
> 1000...< 2000 m without derating (maximum ambient temperature 40°C, no protective film, lateral distance of > 50mm)
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm (f= 3…13 Hz) conforming to IEC 60068-2-6
IP degree of protection IP20
On upper part: IP40 (without removal of protective film)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 19.5 cm
Package 1 Length 19 cm
Package 1 Weight 1.325 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.202 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 19ee4950-c76c-48d9-8353-203688a9f056
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 826
Contractual warranty
Warranty 18 months