Schneider-Electric
 
SH30402P06A2100 picture- scope
SH30402P06A2100
servo motor SH3 040 0,39Nm,no key,single,no brake,90°conn,IP65/IP65,9k RPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name SH3.....P
Product or component type Servo motor
Complementary
Maximum mechanical speed 9000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 1.5 A
Continuous stall torque 0.39 N.m at 115...480 V three phase
Continuous power 290 W
Peak stall torque 1.5 N.m at 480 V three phase
Nominal output power 152 W at 115 V single phase
152 W at 230 V single phase
275 W at 400 V three phase
289 W at 480 V three phase
Nominal torque 0.292 N.m at 115 V single phase
0.292 N.m at 230 V single phase
0.31 N.m at 400 V three phase
0.31 N.m at 480 V three phase
Nominal speed 4000 rpm at 115 V single phase
4000 rpm at 230 V single phase
9000 rpm at 400 V three phase
9000 rpm at 480 V three phase
Maximum current Irms 7.2 A
Shaft end Smooth shaft
Shaft diameter 8 mm
Shaft length 25 mm
IP degree of protection IP65 motor: conforming to EN/IEC 60034-5
IP65 shaft bushing: conforming to EN/IEC 60034-5
Encoder type Absolute single turn SinCos Hiperface
Speed feedback resolution 16 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 40 mm
Electrical connection Straight connector
Torque constant 0.26 N.m/A at 120 °C
Back emf constant 18 V/krpm at 20 °C
Number of motor poles 5
Rotor inertia 0.0419 kg.cm²
Stator resistance 11.6 Ohm
Stator inductance 12.8 mH
Type of cooling Natural convection
Length 93.4 mm
Centring collar diameter 30 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 4.5 mm
Circle diameter of the mounting holes 46 mm
Net weight 0.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 627.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 663