Schneider-Electric
 
SH30551P01A1000 picture- scope
SH30551P01A1000
servo motor SH3 055 0,42Nm,no key,single,no brake,str. conn,IP54/IP65,9k RPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name SH3.....P
Product or component type Servo motor
Complementary
Maximum mechanical speed 9000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 0.73 A
Continuous stall torque 0.42 N.m at 115...480 V three phase
Continuous power 290 W
Peak stall torque 1.5 N.m at 115...480 V three phase
Nominal output power 100 W at 115 V single phase
210 W at 230 V single phase
400 W at 400 V three phase
440 W at 480 V three phase
Nominal torque 0.5 N.m at 115 V single phase
0.5 N.m at 230 V single phase
0.35 N.m at 400 V three phase
0.35 N.m at 480 V three phase
Nominal speed 2000 rpm at 115 V single phase
4000 rpm at 230 V single phase
8000 rpm at 400 V three phase
8000 rpm at 480 V three phase
Maximum current Irms 2.9 A
Shaft end Smooth shaft
Shaft diameter 9 mm
Shaft length 20 mm
IP degree of protection IP54 shaft bushing without shaft seal ring: conforming to IEC 60034-5
IP65 motor: conforming to IEC 60034-5
IP65 shaft bushing: conforming to IEC 60034-5
Encoder type Absolute single turn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 55 mm
Electrical connection Rotatable right angled connector
Torque constant 0.58 N.m/A at 120 °C
Back emf constant 40 V/krpm at 20 °C
Number of motor poles 3
Rotor inertia 0.059 kg.cm²
Stator resistance 41.8 Ohm
Stator inductance 108.72 mH
Maximum radial force Fr 340 N at 1000 rpm
270 N at 2000 rpm
240 N at 3000 rpm
220 N at 4000 rpm
200 N at 5000 rpm
190 N at 6000 rpm
180 N at 7000 rpm
170 N at 8000 rpm
Maximum axial force Fa 40 N
Type of cooling Natural convection
Length 132.5 mm
Centring collar diameter 40 mm
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 63 mm
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.999 cm
Package 1 Width 11.506 cm
Package 1 Length 39.497 cm
Package 1 Weight 1.16 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 958
Contractual warranty
Warranty 18 months