Schneider-Electric
 
SH30701P01A2000 picture- scope
SH30701P01A2000
servo motor SH3 070 1,25Nm,nokey,single,nobrake,90°conn.IP54/IP65,8k RPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name SH3.....P
Product or component type Servo motor
Complementary
Maximum mechanical speed 8000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 1.8 A
Continuous stall torque 1.25 N.m at 115...480 V three phase
Continuous power 690 W
Peak stall torque 3.5 N.m at 115...480 V three phase
Nominal output power 220 W at 115 V single phase
440 W at 230 V single phase
820 W at 400 V three phase
950 W at 480 V three phase
Nominal torque 1.4 N.m at 115 V single phase
1.4 N.m at 230 V single phase
1.1 N.m at 400 V three phase
1.1 N.m at 480 V three phase
Nominal speed 1500 rpm at 115 V single phase
3000 rpm at 230 V single phase
6000 rpm at 400 V three phase
7200 rpm at 480 V three phase
Maximum current Irms 5.7 A
Shaft end Smooth shaft
Shaft diameter 11 mm
Shaft length 23 mm
IP degree of protection IP54 shaft bushing without shaft seal ring: conforming to EN/IEC 60034-5
IP65 motor: conforming to EN/IEC 60034-5
IP65 shaft bushing: conforming to EN/IEC 60034-5
Encoder type Absolute single turn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 70 mm
Electrical connection Straight connector
Torque constant 0.69 N.m/A at 120 °C
Back emf constant 46 V/krpm at 20 °C
Number of motor poles 3
Rotor inertia 0.25 kg.cm²
Stator resistance 10.4 Ohm
Stator inductance 60.25 mH
Maximum radial force Fr 660 N at 1000 rpm
520 N at 2000 rpm
460 N at 3000 rpm
410 N at 4000 rpm
380 N at 5000 rpm
360 N at 6000 rpm
Maximum axial force Fa 80 N
Type of cooling Natural convection
Length 154 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 2.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 19.0 cm
Package 1 Length 39.5 cm
Package 1 Weight 2.581 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.995 kg
Unit Type of Package 3 P06
Number of Units in Package 3 6
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 24.7 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1946
Contractual warranty
Warranty 18 months