Schneider-Electric
 
SH31001P02A2000 picture- scope
SH31001P02A2000
servo motor SH3 100 2,94Nm,nokey,multi,nobrake,90°conn.IP54/IP65,6k RPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name SH3.....P
Product or component type Servo motor
Complementary
Maximum mechanical speed 6000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 3.5 A
Continuous stall torque 2.94 N.m at 115...480 V three phase
Continuous power 1190 W
Peak stall torque 9.6 N.m at 115...480 V three phase
Nominal output power 410 W at 115 V single phase
790 W at 230 V single phase
1410 W at 400 V three phase
1630 W at 480 V three phase
Nominal torque 2.91 N.m at 115 V single phase
2.64 N.m at 230 V single phase
2.27 N.m at 400 V three phase
2.27 N.m at 480 V three phase
Nominal speed 1250 rpm at 115 V single phase
2500 rpm at 230 V single phase
5000 rpm at 400 V three phase
6000 rpm at 480 V three phase
Maximum current Irms 12 A
Shaft end Smooth shaft
Shaft diameter 19 mm
Shaft length 40 mm
IP degree of protection IP54 shaft bushing without shaft seal ring: conforming to EN/IEC 60034-5
IP65 motor: conforming to EN/IEC 60034-5
IP65 shaft bushing: conforming to EN/IEC 60034-5
Encoder type Absolute multiturn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 100 mm
Electrical connection Rotatable right angled connector
Torque constant 0.84 N.m/A at 120 °C
Back emf constant 60 V/krpm at 20 °C
Number of motor poles 4
Rotor inertia 1.4 kg.cm²
Stator resistance 3.8 Ohm
Stator inductance 27.15 mH
Maximum radial force Fr 900 N at 1000 rpm
720 N at 2000 rpm
630 N at 3000 rpm
570 N at 4000 rpm
530 N at 5000 rpm
Maximum axial force Fa 160 N
Type of cooling Natural convection
Length 168.5 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9.0 mm
Circle diameter of the mounting holes 115 mm
Net weight 4.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.5 cm
Package 1 Width 22.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 5.257 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 40.042 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3338
Contractual warranty
Warranty 18 months