Schneider-Electric
 
SH31004P01F2000 picture- scope
SH31004P01F2000
servo motor SH3 100 10Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name SH3.....P
Product or component type Servo motor
Complementary
Maximum mechanical speed 6000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 6.2 A
Continuous stall torque 10 N.m at 115...480 V three phase
Continuous power 2500 W
Peak stall torque 40.5 N.m at 115...480 V three phase
Nominal output power 780 W at 115 V single phase
1490 W at 230 V single phase
2480 W at 400 V three phase
2600 W at 480 V three phase
Nominal torque 9.9 N.m at 115 V single phase
9.5 N.m at 230 V single phase
7.9 N.m at 400 V three phase
6.9 N.m at 480 V three phase
Nominal speed 750 rpm at 115 V single phase
1500 rpm at 230 V single phase
3000 rpm at 400 V three phase
3600 rpm at 480 V three phase
Maximum current Irms 32.3 A
Shaft end Smooth shaft
Shaft diameter 24 mm
Shaft length 50 mm
IP degree of protection IP54 shaft bushing without shaft seal ring: conforming to IEC 60034-5
IP65 motor: conforming to IEC 60034-5
IP65 shaft bushing: conforming to IEC 60034-5
Encoder type Absolute single turn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake With
Holding torque 12 N.m
Mounting support International standard flange
Motor flange size 100 mm
Electrical connection Straight connector
Torque constant 1.62 N.m/A at 120 °C
Back emf constant 103 V/krpm at 20 °C
Number of motor poles 4
Rotor inertia 5.245 kg.cm²
Stator resistance 1.81 Ohm
Stator inductance 18.35 mH
Maximum radial force Fr 1070 N at 1000 rpm
850 N at 2000 rpm
740 N at 3000 rpm
Maximum axial force Fa 160 N
Type of cooling Natural convection
Length 307.5 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9.0 mm
Circle diameter of the mounting holes 115 mm
Net weight 9.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 20.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 11.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5866
Contractual warranty
Warranty 18 months