Schneider-Electric
 
SH31402P01A2100 picture- scope
SH31402P01A2100
servo motor SH3 140 19,5Nm,nokey,single,nobrake,90°conn.IP65/IP65,4k RPM
Schneider Electric
Characteristics
Main
Range compatibility PacDrive 3
Device short name SH3.....P
Product or component type Servo motor
Complementary
Maximum mechanical speed 4000 rpm
[Us] rated supply voltage 115...480 V
Network number of phases Three phase
Continuous stall current 13.2 A
Continuous stall torque 19.5 N.m at 115...480 V three phase
Continuous power 3900 W
Peak stall torque 60.1 N.m at 115...480 V three phase
Nominal output power 1460 W at 115 V single phase
2690 W at 230 V single phase
3860 W at 400 V three phase
3660 W at 480 V three phase
Nominal torque 18.6 N.m at 115 V single phase
17.1 N.m at 230 V single phase
12.3 N.m at 400 V three phase
9.7 N.m at 480 V three phase
Nominal speed 750 rpm at 115 V single phase
1500 rpm at 230 V single phase
3000 rpm at 400 V three phase
3600 rpm at 480 V three phase
Maximum current Irms 44.1 A
Shaft end Smooth shaft
Shaft diameter 24 mm
Shaft length 50 mm
IP degree of protection IP65 motor: conforming to EN/IEC 60034-5
IP65 shaft bushing: conforming to EN/IEC 60034-5
Encoder type Absolute single turn SinCos Hiperface
Speed feedback resolution 128 periods
Holding brake Without
Mounting support International standard flange
Motor flange size 140 mm
Electrical connection Rotatable right angled connector
Torque constant 1.47 N.m/A at 120 °C
Back emf constant 101 V/krpm at 20 °C
Number of motor poles 5
Rotor inertia 12.68 kg.cm²
Stator resistance 0.6 Ohm
Stator inductance 11.225 mH
Maximum radial force Fr 2240 N at 1000 rpm
1780 N at 2000 rpm
1550 N at 3000 rpm
Maximum axial force Fa 300 N
Type of cooling Natural convection
Length 272.5 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 16.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 20.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 17.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 9121
Contractual warranty
Warranty 18 months