|
|
|
SLASLCVX
Sensor, SpaceLogic SLA Series, room, CO2, VOC, temperature, segmented LCD, analog outputs with matte white housing
|
|
|
Main
Range
|
SpaceLogic
|
Product or component type
|
Sensor
|
Product name
|
SpaceLogic Room Unit
|
Type of measurement
|
Carbon dioxide (CO2)
Volatile organic compounds (VOC)
Temperature
|
Device application
|
HVAC
Temperature control
Fan speed controller
|
Product specific application
|
Indoor air quality control
|
Product certifications
|
CE conforming to EN 61000-6-2
CE conforming to EN 61000-6-3
CE conforming to EN 61326-1
RCM
EAC
ICES-003
CULus
|
Display size
|
2 inch
|
Display type
|
LCD display
|
Information displayed
|
Temperature
Temperature set point
Menu-driven user interface
CO2
Air quality index
|
Location
|
Living space
|
Mounting support
|
Wall-mount
|
Depth
|
24 mm
|
Height
|
85 mm
|
Width
|
115 mm
|
Network frequency
|
50 Hz
60 Hz
|
Ambient air temperature for operation
|
0…50 °C
|
Standards
|
UL 916
FCC part 15 class B
|
Colour
|
White
|
Sensor type
|
Transmitter
NDIR (non-dispersive infrared)
VOC transmitter
|
[Us] rated supply voltage
|
24 V AC
20...30 V DC
|
Device presentation
|
Complete product
|
Surface finish
|
Matt
|
Complementary
Communication network type
|
Wired
|
Control type
|
+ button
- button
Arrow button
|
Material
|
ABS (acrylonitrile butadiene-styrene)
|
Function available
|
With temperature sensor
With CO2 sensor
With VOC (volatile organic compounds) sensor
|
Repeat accuracy
|
+/- 20 ppm
|
Connections - terminals
|
Screw terminal - 2 cable(s) (AWG 24...AWG 18)
|
Number of outputs
|
1 fan
1 configurable
|
Output type
|
Analog
|
Output voltage
|
0...10 V for fan speed
0...5 V for configurable analog output
0...10 V for configurable analog output
|
Range compatibility
|
EcoStruxure Building Operation SmartX Room Purpose Controller programmable controllers
|
Environment
Temperature setting range
|
10…35 °C
0…50 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.8 cm
|
Package 1 Width
|
9.67 cm
|
Package 1 Length
|
14.0 cm
|
Package 1 Weight
|
181.82 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
89bfcc78-dfb0-469a-8211-c50fc133952d
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
137
|
|
|