Schneider-Electric
 
SLASLXX picture- scope
SLASLXX
SpaceLogic SLA Series Sensor, Room, Temperature, Segmented LCD, Analog Outputs with Matte White Housing
Schneider Electric
Characteristics
Main
Product or component type Sensor
Type of measurement Temperature
Device application HVAC
Temperature control
Fan speed controller
Display size 2 inch
Location Living space
Mounting support Wall-mount
Depth 24 mm
Height 85 mm
Width 115 mm
Network frequency 50 Hz
60 Hz
Output type Analog
Standards UL 916
FCC part 15 class B
Colour White
Ambient air temperature for operation 0…50 °C
Relative humidity 0…95 %
Sensor type Transmitter
Surface finish Matt
Product name SpaceLogic Room Unit
Function available With temperature sensor
Range SpaceLogic
Complementary
Information displayed Temperature
Temperature set point
Menu-driven user interface
Device presentation Complete product
Communication network type Wired
Connections - terminals Screw terminal - 2 cable(s) (AWG 24...AWG 18)
Output voltage 0...10 V for fan speed
0...5 V for configurable analog output
0...10 V for configurable analog output
Number of outputs 1 fan
1 configurable
Range compatibility EcoStruxure Building Operation SmartX Room Purpose Controller programmable controllers
Control type + button
- button
Arrow button
Material ABS (acrylonitrile butadiene-styrene)
[Us] rated supply voltage 24 V AC 50...60 Hz
20...30 V DC
Display type LCD display
Communication port protocol -
Measurement accuracy Typical +/- 0.2 %
Environment
Temperature setting range 10…35 °C
0…50 °C
Measurement range 0...50 °C temperature
Product certifications CE conforming to EN 61000-6-2
CE conforming to EN 61000-6-3
CE conforming to EN 61326-1
RCM
EAC
ICES-003
CULus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.2 cm
Package 1 Width 9.6 cm
Package 1 Length 5.4 cm
Package 1 Weight 180 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 19018439-8feb-4046-94d2-802967081030
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 137