Schneider-Electric
 
SLPSLCV2 picture- scope
SLPSLCV2
Sensor, SpaceLogic SLP Series, room, CO2, VOC, humidity, temperature, segmented LCD, BACnet MSTP/Modbus outputs, matte white housing
Schneider Electric
Characteristics
Main
Range SpaceLogic
Product or component type Sensor
Product name SpaceLogic Room Unit
Type of measurement Carbon dioxide (CO2)
Volatile organic compounds (VOC)
Humidity
Temperature
Device application HVAC
Temperature control
Fan speed controller
Product specific application Indoor air quality control
Humidity control
Product certifications CE conforming to EN 61000-6-2
CE conforming to EN 61000-6-3
CE conforming to EN 61326-1
RCM
EAC
ICES-003
CULus
Communication port protocol BACnet
Modbus
Display size 2 inch
Display type LCD display
Information displayed Temperature
Temperature set point
Menu-driven user interface
Relative humidity
CO2
Air quality index
Location Living space
Mounting support Wall-mount
Depth 24 mm
Height 85 mm
Width 115 mm
Network frequency 50 Hz
60 Hz
Ambient air temperature for operation 0…50 °C
Standards UL 916
FCC part 15 class B
Colour White
Sensor type Transmitter
NDIR (non-dispersive infrared)
VOC transmitter
Thin-film capacitive
[Us] rated supply voltage 24 V AC
20...30 V DC
Device presentation Complete product
Surface finish Matt
Complementary
Control type + button
- button
Arrow button
Material ABS (acrylonitrile butadiene-styrene)
Function available With temperature sensor
With CO2 sensor
With VOC (volatile organic compounds) sensor
With humidity sensor
Hysteresis 1.5 %
Repeat accuracy +/- 20 ppm
Connections - terminals Screw terminal - 2 cable(s) (AWG 24...AWG 18)
Range compatibility EcoStruxure Building Operation SmartX Room Purpose Controller programmable controllers
Environment
Humidity setting range 0…100 %
Temperature setting range 10…35 °C
0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.2 cm
Package 1 Width 9.8 cm
Package 1 Length 5 cm
Package 1 Weight 200 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 89bfcc78-dfb0-469a-8211-c50fc133952d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 93