Schneider-Electric
 
SMT1000I picture- scope
SMT1000I
APC Smart-UPS, Line Interactive, 1000VA, Tower, 230V, 8x IEC C13 outlets, SmartSlot, AVR, LCD
APC Brand
Characteristics
Overview
Presentation Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead time Usually Ships within 2 Weeks
Main
Main Input Voltage 230 V
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 700 W
Rated power in VA 1000 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 320 C14
Output connection type 8 IEC 320 C13
2 IEC Jumpers
Battery type Lead-acid battery
Provided equipment USB cable
Documentation CD
Installation guide
Smart UPS signalling RS-232 cable
Batteries & Runtime
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Extended runtime 0
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 3 h
Number of battery replacement quantity 1
Battery life 3…5 year(s)
Battery charger power 88 W rated
General
Number of power module filled slots 0
Number of power module free slots 0
Redundant No
Physical
Colour Black
Height 21.9 cm
Width 17.1 cm
Depth 43.9 cm
Net weight 18.86 kg
Mounting location Front
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Input voltage limits 151...302 V adjustable
160...286 V
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Output
Harmonic distortion Less than 5 % at full load
Maximum configurable power in VA 1000 VA
Maximum configurable power in W 700 W
UPS type Line interactive
Wave type Sine wave
Output frequency 47...53 Hz for 50 Hz nominal sync to mains
57...63 Hz for 60 Hz nominal sync to mains
Conformance
Product certifications CE
EAC
RCM
VDE
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Acoustic level 41 dBA
Heat dissipation 100 Btu/h
Operating altitude 0...10000 ft
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -15…45 °C
Storage altitude 0.00…15240.00 m
Relative humidity 0…95 %
Storage Relative Humidity 0…95 %
Communications & Management
Control panel Multifunction LCD status and control console
Emergency power off Optional
Free slots 1
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 459 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.6 cm
Package 1 Width 32.8 cm
Package 1 Length 59.5 cm
Package 1 Weight 22.77 kg
Unit Type of Package 2 P12
Number of Units in Package 2 9
Package 2 Height 124 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 419.5 kg
SCC14 731304268673
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace (excluding battery) and 2 years for battery