Schneider-Electric
 
SMT1500RMI2UC picture- scope
SMT1500RMI2UC
APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 230V, 4x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
APC Brand
Characteristics
Overview
Presentation Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 1000 W
Rated power in VA 1500 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 320 C14
Output connection type 4 IEC 320 C13
2 IEC Jumpers C13
Number of rack unit 2U
Battery type Lead-acid battery
Provided equipment Installation guide
Rack mounting support rails
USB cable
Complementary
Software package SmartConnect software for remote power monitoring feature availability varies by terms of use
Batteries & Runtime
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Extended runtime 0
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 3 h
Number of battery replacement quantity 1
Battery life 3…5 year(s)
Battery charger power 144 W rated
General
Number of power module filled slots 0
Number of power module free slots 0
Product web sub-family Cloud-enabled monitoring
Redundant No
Physical
Colour Black
Height 8.6 cm
Width 43.2 cm
Depth 47.7 cm
Net weight 26.1 kg
Mounting location Front
Mounting preference Lower
Mounting mode Rack-mounted
Two post mountable 0
USB compatible Yes
Input
Input voltage limits 151...302 V adjustable
160...286 V
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Output
Harmonic distortion Less than 5 %
Maximum configurable power in VA 1500 VA
Maximum configurable power in W 1000 W
Transfer time 6 ms typical : 10 ms maximum
UPS type Line interactive
Wave type Sine wave
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Conformance
Product certifications CE
EAC
RCM
TÜV
VDE
UK PSTI
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Acoustic level 46 dBA
Heat dissipation 90 Btu/h
Operating altitude 0...10000 ft
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -15…45 °C
Storage altitude 0.0000000000…15240.0000000000 m
Relative humidity 0…95 %
Storage Relative Humidity 0…95 %
Communications & Management
Control panel Multifunction LCD status and control console
Emergency power off Optional
Free slots 1
Communication port support SmartConnect Ethernet port: for cloud monitoring feature availability varies by terms of use
Alarm Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rate 459 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.1 cm
Package 1 Width 59.4 cm
Package 1 Length 60.3 cm
Package 1 Weight 31.91 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 62 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 139.37 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace (excluding battery) and 2 years for battery