|
|
|
SMVS2000CAI
Easy UPS 1 Ph Line Interactive, 2000VA, Tower, 230V, 6x IEC C13 outlets, AVR, Intelligent Card Slot + Dry Contact, LCD
|
|
|
Overview
Presentation
|
EASY UPS Line Interactive is an Uninterruptable Power Supply designed for essential power protection in the most unstable power conditions.
|
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Input voltage
|
220 V
240 V
|
Main Output Voltage
|
230 V
|
Rated power in W
|
1400 W
|
Rated power in VA
|
2000 VA
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Input Connection Type
|
IEC 60320 C14
|
Output connection type
|
6 IEC 60320 C13
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
Documentation CD
User manual
USB cable
|
Batteries & Runtime
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
4 h
|
Battery voltage
|
48 V
|
Battery capacity
|
7 Ah
|
Battery charger power
|
75 W rated
|
Battery life
|
3…5 year(s)
|
Extended runtime
|
0
|
General
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
UPS size
|
WS
|
Physical
Colour
|
Black
|
Height
|
24 cm
|
Width
|
18 cm
|
Depth
|
45.5 cm
|
Net weight
|
23.5 kg
|
Mounting support
|
Floor-standing
|
Mounting preference
|
No preference
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
45...65 Hz +/- 1 Hz auto-sensing
|
Input voltage limits
|
165...295 V
|
Output
Maximum configurable power in W
|
1400 W
|
Output frequency
|
50/60 Hz +/- 1 Hz unsynchronised
|
Crest factor
|
3 : 1
|
UPS type
|
Line interactive
|
Wave type
|
Sine wave
|
Graph display
|
1
|
Maximum configurable power in VA
|
2000 VA
|
Transfer time
|
2-6 ms typical : 12 ms maximum
|
Conformance
Product certifications
|
CE
UKCA
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...3000 m
|
Ambient air temperature for storage
|
-10…40 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0…15000 m
|
Acoustic level
|
45 dBA
|
IP degree of protection
|
IP20
|
Communications & Management
Free slots
|
1
|
Alarm
|
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
|
Surge Protection and Filtering
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
32.000 cm
|
Package 1 Width
|
41.000 cm
|
Package 1 Length
|
60.000 cm
|
Package 1 Weight
|
27.220 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
45.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
120.880 kg
|
Offer Sustainability
Contractual warranty
Warranty
|
2 years repair or replace
|
|
|