Schneider-Electric
 
SMVS3000CAI picture- scope
SMVS3000CAI
Easy UPS 1 Ph Line Interactive, 3kVA, Tower, 230V, 6 IEC C13 outlets, AVR, Dry Contact, LCD, Without Network Card support
Schneider Electric
Characteristics
Overview
Presentation EASY UPS Line Interactive is an Uninterruptable Power Supply designed for essential power protection in the most unstable power conditions.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Input voltage 220 V
240 V
Main Output Voltage 230 V
Rated power in W 2100 W
Rated power in VA 3000 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 60320 C20
Output connection type 6 IEC 60320 C13
Number of cables 1
Battery type Lead-acid battery
Provided equipment Documentation CD
User manual
USB cable
Range of product Easy UPS 1Ph SMVS Series
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 4 h
Battery voltage 48 V
Battery capacity 9 Ah
Battery charger power 99 W rated
Battery life 3…5 year(s)
Extended runtime 0
General
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
UPS size WS
Physical
Colour Black
Height 24 cm
Width 18 cm
Depth 45.5 cm
Net weight 25.2 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 45...65 Hz +/- 1 Hz auto-sensing
Input voltage limits 165...295 V
Output
Maximum configurable power in W 2100 W
Output frequency 50/60 Hz +/- 1 Hz unsynchronised
Crest factor 3 : 1
UPS type Line interactive
Wave type Sine wave
Graph display 1
Maximum configurable power in VA 3000 VA
Transfer time 2-6 ms typical : 12 ms maximum
Conformance
Product certifications CE
UKCA
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -10…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…15000 m
Acoustic level 45 dBA
IP degree of protection IP20
Communications & Management
Free slots 1
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 125 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32.000 cm
Package 1 Width 41.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 29.280 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 129.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Removable battery User replaceable
Contractual warranty
Warranty 2 years repair or replace