Schneider-Electric
 
SMX120RMBP2U picture- scope
SMX120RMBP2U
APC Smart-UPS X External Battery Pack, Rack/Tower 2U, 120Vdc, W/rail kit
APC Brand
Characteristics
Overview
Lead time Usually Ships within 2 Weeks
Main
Product or component type Battery
Number of rack unit 2U
Battery type Lead-acid battery
Provided equipment Installation guide
Rack mounting brackets
Batteries & Runtime
Number of battery blocks per string 10
Device mounting Enclosed battery cartridge
Number of battery filled slots 0
Number of battery free slots 0
Number of battery replacement quantity 2
Battery voltage 120 V
Physical
Colour Black
Height 8.5 cm
Width 43.2 cm
Depth 66.7 cm
Net weight 56.36 kg
Mounting mode Rack-mounted
USB compatible No
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...10000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.3 cm
Package 1 Width 59.6 cm
Package 1 Length 86.9 cm
Package 1 Weight 63.64 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 87 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 390 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back Take-back program available
Contractual warranty
Warranty 2 years repair or replace