|
|
|
SMX3000HVNC
APC Smart-UPS X, Line Interactive, 3kVA, Rack/tower convertible 4U, 200V-240V, 8x C13+2x C19 IEC, NMC, Extended runtime, Short depth
|
|
|
Overview
Presentation
|
Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
|
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
208 V
230 V
|
Other Input Voltage
|
220 V
240 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
208 V
220 V
240 V
|
Rated power in W
|
2700 W
|
Rated power in VA
|
3000 VA
|
Input Connection Type
|
BS1363A British
IEC 320 C20
Schuko CEE 7 / EU1-16P
|
Output connection type
|
8 IEC 320 C13
2 IEC Jumpers
2 IEC 320 C19
|
Number of rack unit
|
4U
|
Cable length
|
2.44 m
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
CD with software
Rack mounting support rails
Smart UPS signalling RS-232 cable
Temperature probe
User manual
Web/SNMP management card
|
Batteries & Runtime
Extended runtime
|
1
|
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
3 h
|
Number of battery replacement quantity
|
1
|
Battery life
|
3…5 year(s)
|
Battery charger power
|
245 W rated
|
General
Number of power module
|
2400
|
Number of power module filled slots
|
0
|
Number of power module free slots
|
0
|
Product web sub-family
|
Network card pre-installed
|
Redundant
|
No
|
Physical
Colour
|
Black
|
Height
|
43.2 cm
|
Width
|
17.8 cm
|
Depth
|
48.3 cm
|
Net weight
|
38.64 kg
|
Mounting location
|
Front
|
Mounting preference
|
Lower
|
Mounting mode
|
Rack-mounted
|
Two post mountable
|
1
|
USB compatible
|
Yes
|
Input
Input voltage limits
|
140...280 V
|
Network frequency
|
50/60 Hz +/- 3 Hz auto-sensing
|
Output
Harmonic distortion
|
Less than 5 %
|
Maximum configurable power in VA
|
3000 VA
|
Maximum configurable power in W
|
2700 W
|
Transfer time
|
6 ms typical : 10 ms maximum
|
UPS type
|
Line interactive
|
Wave type
|
Sine wave
|
Output frequency
|
50/60 Hz +/- 3 Hz sync to mains
|
Conformance
Product certifications
|
C-Tick
CE
CSA
EAC
GOST
IRAM
VDE
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Acoustic level
|
55 dBA
|
Heat dissipation
|
184 Btu/h
|
Operating altitude
|
0...10000 ft
|
Ambient air temperature for operation
|
0…40 °C
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage altitude
|
0.00…15240.00 m
|
Relative humidity
|
0…95 %
|
Storage Relative Humidity
|
0…95 %
|
Communications & Management
Control panel
|
Multifunction LCD status and control console
|
Emergency power off
|
Yes
|
Free slots
|
0
|
Preinstalled device
|
Network management card 3 with environmental monitoring
|
Control panel
|
LED status display with on line : on battery : replace battery and overload indicators
|
Alarm
|
Alarm when on battery : distinctive low battery alarm : configurable delays
|
Surge Protection and Filtering
Surge energy rate
|
645 J
|
Noise suppression
|
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
33 cm
|
Package 1 Width
|
58.6 cm
|
Package 1 Length
|
63.3 cm
|
Package 1 Weight
|
47.73 kg
|
Pallet unit layers
|
2
|
Pallet layers
|
4
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
3 years repair or replace (excluding battery) and 2 years for battery, optional extended warranties available, optional on-site warranties available
|
|
|