Schneider-Electric
 
SMX750I picture- scope
SMX750I
APC Smart-UPS X, Line Interactive, 750VA, Rack/tower convertible 2U, 230V, 8x C13 IEC, SmartSlot, Extended runtime
APC Brand
Characteristics
Overview
Presentation Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead time Usually Ships within 2 Weeks
Main
Main Input Voltage 230 V
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Rated power in W 600 W
Rated power in VA 750 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 320 C14
Output connection type 8 IEC 320 C13
2 IEC Jumpers
Number of rack unit 2U
Cable length 1.8 m
Number of cables 1
Battery type Lead-acid battery
Provided equipment CD with software
Documentation CD
Installation guide
Rack mounting brackets
Removable support feet
Smart UPS signalling RS-232 cable
User manual
Batteries & Runtime
Extended runtime 0
Number of battery filled slots 1
Number of battery free slots 1
Battery recharge time 3 h
Number of battery replacement quantity 1
Overcurrent protection 60 A
Battery life 3…5 year(s)
Battery charger power 104 W rated
General
Number of power module filled slots 0
Number of power module free slots 0
Product web sub-family Extended run
Redundant No
Physical
Colour Black
Height 8.9 cm
Width 43.2 cm
Depth 49 cm
Net weight 22.05 kg
Mounting preference Lower
Mounting mode Rack-mounted with kit
Two post mountable 1
USB compatible No
Input
Input voltage limits 151...302 V adjustable
160...286 V
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Output
Harmonic distortion Less than 5 %
Maximum configurable power in VA 750 VA
Maximum configurable power in W 600 W
UPS type Line interactive
Wave type Sine wave
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Conformance
Product certifications CE
RCM
VDE
EAC
UK PSTI
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Acoustic level 40 dBA
Heat dissipation 69 Btu/h
Operating altitude 0...10000 ft
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -15…45 °C
Storage altitude 0.0000000000…15240.0000000000 m
Relative humidity 0…95 %
Storage Relative Humidity 0…95 %
Communications & Management
Control panel Multifunction LCD status and control console
Free slots 1
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 645 J
Noise suppression Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.6 cm
Package 1 Width 58.9 cm
Package 1 Length 62 cm
Package 1 Weight 26.5 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 16
Package 2 Height 134 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 423.104 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace (excluding battery) and 2 years for battery